4 修订历史记录
Changes from A Revision (December 2016) to B Revision
Changes from * Revision (March 2016) to A Revision
-
Added 电池 MOSFET 更改为最高电池放电效率特性Go
-
Changed 集成 ADC,用于系统监视特性 Go
-
Changed “充电已禁用”更改为“快速充电和预充电均已禁用”Go
-
Changed PG 已更改为 PG(在“说明”中) Go
-
Changed anode to cathode in BTST Go
-
Changed cathode to anode in REGN Go
-
Deleted I(BOOST) from Electrical CharacteristicsGo
-
Changed falling to rising in tACOV_RISING test conditions in Electrical CharacteristicsGo
-
Changed 128 mA to 0 mA (precharge disabled) in Table 2 Go
-
Changed 128 mA to 0 mA (precharge disabled) in Table 3 Go
-
Changed Fast Charge Current from 4032 mA to 3008 mA in Figure 10Go
-
Changed charge to both fast charge and precharge in Table 10 Go
-
Changed 128mA (0001) to 0mA when REG04[5:0] = 000000 in Table 11Go
-
Changed REG09 bits 5 - 2 from R/W to R Go
-
Changed bit 5 in Table 15 Go
-
Changed REG0B bit1 from x to 1 Go
-
Added note to Figure 40 Go