SLPS202B August 2009 – December 2015 CSD16406Q3
PRODUCTION DATA.
This 25 V, 4.2 mΩ, 3.3 mm × 3.3 mm SON NexFET™ power MOSFET has been designed to minimize losses in power conversion applications.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 25 | V | |
Qg | Gate Charge Total (4.5 V) | 5.8 | nC | |
Qgd | Gate Charge Gate to Drain | 1.5 | nC | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 4.5 V | 5.9 | mΩ |
VGS = 10 V | 4.2 | mΩ | ||
Vth | Threshold Voltage | 1.8 | V |
DEVICE | MEDIA | QTY | PACKAGE | SHIP |
---|---|---|---|---|
CSD16406Q3 | 13-Inch Reel | 2500 | SON 3.3 x 3.3 mm Plastic Package |
Tape and Reel |
CSD16406Q3T | 13-Inch Reel | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 25 | V |
VGS | Gate-to-Source Voltage | +16 / –12 | V |
ID | Continuous Drain Current (Package limited) | 60 | A |
Continuous Drain Current (Silicon limited), TC = 25°C | 79 | ||
Continuous Drain Current(1) | 19 | ||
IDM | Pulsed Drain Current(2) | 240 | A |
PD | Power Dissipation(1) | 2.8 | W |
Power Dissipation, TC = 25°C | 46 | ||
TJ, Tstg |
Operating Junction Temperature, Storage Temperature |
–55 to 150 | °C |
EAS | Avalanche Energy, single pulse ID = 45 A, L = 0.1 mH, RG = 25 Ω |
101 | mJ |
RDS(on) vs VGS![]() |
Gate Charge![]() |