SLPS684 July 2017 CSD18511KTT
PRODUCTION DATA.
This 40-V, 2.1-mΩ, D2PAK (TO-263) NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 40 | V | |
Qg | Gate Charge Total (10 V) | 63.9 | nC | |
Qgd | Gate Charge Gate-to-Drain | 9.7 | nC | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 4.5 V | 3.2 | mΩ |
VGS = 10 V | 2.1 | |||
VGS(th) | Threshold Voltage | 1.8 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD18511KTT | 500 | 13-Inch Reel | D2PAK Plastic Package |
Tape and Reel |
CSD18511KTTT | 50 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 40 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package Limited) | 110 | A |
Continuous Drain Current (Silicon Limited), TC = 25°C | 194 | ||
Continuous Drain Current (Silicon Limited), TC = 100°C | 137 | ||
IDM | Pulsed Drain Current(1) | 400 | A |
PD | Power Dissipation | 188 | W |
TJ, Tstg |
Operating Junction, Storage Temperature |
–55 to 175 | °C |
EAS | Avalanche Energy, Single Pulse ID = 56 A, L = 0.1 mH, RG = 25 Ω |
156 | mJ |
RDS(on) vs VGS![]() |
Gate Charge![]() |