SLLA654
February 2025
ISO6163
1
Abstract
Trademarks
1
Introduction
2
Using the ISO6163 in Energy Efficient Applications
2.1
MCU to SPI Peripheral Communication With Bi-Directional Wake-up
2.2
MCU to Communication Bus Transceiver with Bi-Directional Wake-up
2.3
MCU to SPI Peripheral Communication With Single Direction Wake-up
2.4
MCU to MCU Communication with Bi-Directional Wake-up
3
Summary
4
References
Application Note
Improving Energy Efficiency in Appliances and Industrial Applications using the ISO6163 Digital Isolator With Automatic Enable