SLUUC44A July   2019  – December 2022

 

  1.   TPSM8281xEVM-089 Evaluation Module
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
      2. 1.2.2 Switching Frequency, Spread Spectrum and Control Loop Compensation
      3. 1.2.3 Soft-Start Time
      4. 1.2.4 Loop Response Measurement
      5. 1.2.5 Precise Turn-on Voltage
  4. 2Setup
    1. 2.1 Hardware Setup
    2. 2.2 Input, Output Connector, and Jumper Descriptions
  5. 3Safety Instructions
  6. 4TPSM8281xEVM-089 Test Results
  7. 5Board Layout
  8. 6Schematic and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
  9.   A Appendix - Rev.A EVM
    1.     A.1 Rev.A - Setup
      1.      A.1.1 Rev.A - Connector Descriptions
      2.      A.1.2 Rev.A - Hardware Setup
    2.     A.2 Rev.A - Board Layout
    3.     A.3 Rev.A - Schematic and Bill of Materials
      1.      A.3.1 Rev.A - Schematic
      2.      A.3.2 Rev.A - Bill of Materials
  10.   B Revision History

TPSM8281xEVM-089 Evaluation Module

The TPSM8281xEVM-089 evaluation module (EVM) facilitates the evaluation of the TPSM82816, a 6-A pin-to-pin compatible step-down power module with frequency synchronization in a 3-mm × 4-mm × 1.6-mm MicroSiP™ package and the TPSM82810, a 4-A pin-to-pin compatible step-down power module with frequency synchronization in a 3-mm × 4-mm × 2.4-mm MicroSiP package. The EVMs provide a 1.8-V output voltage with 1% accuracy for input voltages up to 6 V. The TPSM8281x is a high-efficiency and small solution for point-of-load (POL) power in applications such as optical modules, test and measurement, patient monitoring and diagnostics, wireless infrastructure, and ruggedized communication.