TIDT415
March 2025
1
Description
Resources
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Dimensions
2
Test Results
2.1
Efficiency Graphs
2.2
THD
2.3
Data
3
Waveforms
3.1
Switching Waveforms
References
Test Report
GaN-Based 5kW Two-Phase Totem-Pole PFC Reference Design With Zero Current Detection