LM5150-Q1 器件是宽输入范围自动升压控制器。该器件适合用作预升压转换器,在汽车启动期间维持汽车电池的输出电压,或在缺少汽车电池期间维持备用电池的输出电压。
可以通过一个电阻器在 220kHz 与 2.3MHz 之间对 LM5150-Q1 开关频率进行编程。快速开关频率 (≥ 2.2MHz) 可更大限度地降低调幅频带干扰,并支持实现小解决方案尺寸和快速瞬态响应。
LM5150-Q1 在输入或输出电压高于预设待机阈值时以低 IQ 待机模式运行,并且在输出电压降至预设唤醒阈值以下时自动唤醒。
处于或未处于低 IQ 待机模式的器件瞬态,可在轻负载下延长电池寿命。单个电阻器对目标输出稳定电压以及配置进行编程。其他特性包括低关断电流、升压状态指示器、可调逐周期电流限制和热关断。
器件型号 | 封装(1) | 封装尺寸(标称值) |
---|---|---|
LM5150-Q1 | WQFN (16) | 4.00mm × 4.00mm |
PART NUMBER | PACKAGE OUTLINE | WETTABLE (WF)/NON-WETTABLE FLANKS (NON-WF) |
---|---|---|
LM5150QRUMRQ1 | RUM0016C | WF |
LM5150QRUMTQ1 | ||
LM5150QURUMRQ1 | RUM0016F | Non-WF |
PIN | I/O(3) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | SYNC | I | External synchronization clock input pin. The internal oscillator is synchronized to an external clock by applying a pulse signal into the SYNC pin in the start-stop configuration. Connect directly to ground if not used or in emergency call configuration. Maximum duty cycle limit can be programmed by controlling the external synchronization clock frequency. |
2 | STATUS | O | Status indicator with an open-drain output stage. Internal pulldown switch holds the pin low when the device is not boosting. The pin can be left floating if not used. |
3 | EN | I | Enable pin. If EN is below 1 V, the device is in shutdown mode. The pin must be raised above 2 V to enable the device. Connect directly to VOUT pin for an automatic boost. |
4 | VOUT | I/P | Boost output voltage-sensing pin and input to VCC regulator. Connect to the output of the boost converter. |
5 | PVCC | O/P | Output of the VCC bias regulator. Decouple locally to PGND using a low-ESR or low-ESL ceramic capacitor located as close to the device as possible. |
6 | NC | — | No internal electrical connection. Leave the pin floating or connect directly to ground. |
7 | AVCC | I/P | Analog VCC supply input. Decouple locally to AGND using 0.1-µF low-ESR or low-ESL ceramic capacitor located as close to the device as possible. Connect to the PVCC pin through 10-Ω resistor. |
8 | NC | — | No internal electrical connection. Leave the pin floating or connect directly to ground. |
9 | LO | O | N-channel MOSFET gate drive output. Connect to the gate of the N-channel MOSFET through a short, low inductance path. |
10 | PGND | G | Power ground pin. Connect to the ground connection of the sense resistor through a wide and short path. |
11 | AGND | G | Analog ground pin. Connect to the analog ground plane through a wide and short path. |
12 | CS | I | Current sense input pin. Connect to the positive side of the current sense resistor through a short path. |
13 | COMP | O | Output of the internal transconductance error amplifier. The loop compensation components must be connected between this pin and AGND. |
14 | RT | I | Switching frequency setting pin. The switching frequency is programmed by a single resistor between RT and AGND. |
15 | VSET | I | Configuration selection and VOUT regulation target programming pin. During initial power on, a resistor between the VSET pin and AGND configures the VOUT regulation target and the configuration. |
16 | VIN | I | Boost input voltage sensing pin. Connect to the input supply of the boost converter. |
— | EP | — | Exposed pad of the package. No internal electrical connection to silicon die. The EP is electrically connected to anchor pads. The EP must be connected to the large ground copper plain to reduce thermal resistance. |
— | AP | — | Anchor pad of the package. No internal electrical connection to silicon die. The AP is electrically connected to the EP. The AP can be left floating or soldered to the ground copper. |