SNOSA83I August   2003  – August 2014 LMH6723 , LMH6724

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Handling Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 ±5V Electrical Characteristics
    6. 6.6 ±2.5V Electrical Characteristics
    7. 6.7 Typical Performance Characteristics
  7. Application and Implementation
    1. 7.1  Application Information
    2. 7.2  Typical Application
    3. 7.3  Evaluation Boards
    4. 7.4  Feedback Resistor Selection
    5. 7.5  Active Filters
    6. 7.6  Driving Capacitive Loads
    7. 7.7  Inverting Input Parasitic Capacitance
    8. 7.8  Layout Considerations
    9. 7.9  Video Performance
    10. 7.10 Single 5-V Supply Video
      1. 7.10.1 Application Curves
  8. Power Supply Recommendations
    1. 8.1 ESD Protection
  9. Device and Documentation Support
    1. 9.1 Related Links
    2. 9.2 Trademarks
    3. 9.3 Electrostatic Discharge Caution
    4. 9.4 Glossary
  10. 10Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Large Signal Bandwidth and Slew Rate 100% Tested
  • 370 MHz Bandwidth (AV = 1, VOUT = 0.5 VPP) −3 dB BW
  • 260 MHz (AV = +2 V/V, VOUT = 0.5 VPP) −3 dB BW
  • 1 mA Supply Current
  • 110 mA Linear Output Current
  • 0.03%, 0.11° Differential Gain, Phase
  • 0.1 dB Gain Flatness to 100 MHz
  • Fast Slew Rate: 600 V/μs
  • Unity Gain Stable
  • Single Supply Range of 4.5 to 12V
  • Improved Replacement for CLC450, CLC452, (LMH6723)

2 Applications

  • Line Driver
  • Portable Video
  • A/D Driver
  • Portable DVD

3 Description

The LMH6723/LMH6724 provides a 260 MHz small signal bandwidth at a gain of +2 V/V and a 600 V/μs slew rate while consuming only 1 mA from ±5V supplies.

The LMH6723/LMH6724 supports video applications with its 0.03% and 0.11° differential gain and phase for NTSC and PAL video signals, while also offering a flat gain response of 0.1 dB to 100 MHz. Additionally, the LMH6723/LMH6724 can deliver 110 mA of linear output current. This level of performance, as well as a wide supply range of 4.5 to 12V, makes the LMH6723/LMH6724 an ideal op amp for a variety of portable applications. With small packages (SOIC and SOT-23), low power requirement, and high performance, the LMH6723/LMH6724 serves a wide variety of portable applications.

The LMH6723/LMH6724 is manufactured in Texas Instruments' VIP10 complimentary bipolar process.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LMH6723 SOT-23 (5) 2.90 mm × 1.60 mm
LMH6723 SOIC (8) 4.90 mm × 3.91 mm
LMH6724 SOIC (8) 4.90 mm × 3.91 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Typical Application

20078936.png