SCAS755B December 2003 – June 2014 SN74LVC16373A
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The SN74LVC16373A device is a 16-bit transparent D-type latch which is designed for 1.65-V to 3.6-V VCC operation.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| SN74LVC16373A | TSSOP (48) | 12.50 mm × 6.10 mm |
| TVSOP (48) | 9.70 mm × 4.40 mm | |
| SSOP (48) | 15.80 mm × 7.49 mm | |
| BGA MICROSTAR JUNIOR (56) | 7.00 mm × 4.50 mm | |
| BGA MICROSTAR JUNIOR (54) | 8.00 mm × 5.50 mm |