SCES636B AUGUST 2005 – April 2015 SN74LVC16T245
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
This 16-bit noninverting bus transceiver uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.65 V to 5.5 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltage bidirectional translation between any of the 1.8-V, 2.5-V, 3.3-V, and 5-V voltage nodes.
The SN74LVC16T245 device is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR) input and the output-enable (OE) input activate either the B-port outputs or the A-port outputs or place both output ports into the high-impedance mode. The device transmits data from the A bus to the B bus when the B-port outputs are activated, and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports always is active and must have a logic HIGH or LOW level applied to prevent excess ICC and ICCZ.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC16T245 | TSSOP (48) | 12.50 mm × 6.10 mm |
TVSOP (48) | 9.70 mm × 4.40 mm | |
SSOP (48) | 15.88 mm × 7.49 mm | |
BGA MICROSTAR JUNIOR (56) | 7.00 mm × 4.50 mm |