SCES366L August 2001 – October 2015 SN74LVC3G34
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The SN74LVC3G34 device is a triple buffer gate designed for 1.65-V to 5.5-V VCC operation. The SN74LVC3G34 device performs the Boolean function Y = A in positive logic.
NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| SN74LVC3G34DCT | SM8 (8) | 2.95 mm × 2.80 mm |
| SN74LVC3G34DCU | VSSOP (8) | 2.30 mm × 2.00 mm |
| SN74LVC3G34YZP | DSBGA (8) | 1.91 mm × 0.91 mm |
Changes from J Revision (Feburary 2007) to K Revision
Changes from K Revision (November 2013) to L Revision