SLOS367E August   2003  – November 2015 TPA6211A1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operation Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Operating Characteristics
    7. 7.7 Dissipation Ratings
    8. 7.8 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Fully Differential Amplifier Efficiency and Thermal Information
        1. 9.3.1.1 Advantages of Fully Differential Amplifiers
        2. 9.3.1.2 Differential Output Versus Single-Ended Output
    4. 9.4 Device Functional Modes
      1. 9.4.1 Shutdown Mode
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Selecting Components
          1. 10.2.2.1.1 Resistors (RI)
          2. 10.2.2.1.2 Bypass Capacitor (CBYPASS) and Start-Up Time
          3. 10.2.2.1.3 Input Capacitor (CI)
          4. 10.2.2.1.4 Band-Pass Filter (Ra, Ca, and Ca)
            1. 10.2.2.1.4.1 Step 1: Low-Pass Filter
            2. 10.2.2.1.4.2 Step 2: High-Pass Filter
            3. 10.2.2.1.4.3 Step 3: Additional Low-Pass Filter
          5. 10.2.2.1.5 Decoupling Capacitor (CS)
          6. 10.2.2.1.6 Using Low-ESR Capacitors
      3. 10.2.3 Application Curves
    3. 10.3 System Examples
  11. 11Power Supply Recommendations
    1. 11.1 Power Supply Decoupling Capacitor
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Examples
  13. 13Device and Documentation Support
    1. 13.1 Device Support
      1. 13.1.1 Development Support
    2. 13.2 Documentation Support
      1. 13.2.1 Related Documentation
    3. 13.3 Community Resources
    4. 13.4 Trademarks
    5. 13.5 Electrostatic Discharge Caution
    6. 13.6 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DGN|8
  • DRB|8
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Designed for Wireless or Cellular Handsets and PDAs
  • 3.1 W Into 3 Ω From a 5-V Supply at
    THD = 10% (Typ)
  • Low Supply Current: 4 mA Typ at 5 V
  • Shutdown Current: 0.01 μA Typ
  • Fast Startup With Minimal Pop
  • Only Three External Components
    • Improved PSRR (–80 dB) and Wide Supply Voltage (2.5 V to 5.5 V) for Direct Battery Operation
    • Fully Differential Design Reduces RF
      Rectification
    • –63 dB CMRR Eliminates Two Input
      Coupling Capacitors

2 Applications

  • Ideal for Wireless Handsets, PDAs, and
    Notebook Computers

3 Description

The TPA6211A1 is a 3.1-W mono fully-differential amplifier designed to drive a speaker with at least 3-Ω impedance while consuming only 20 mm2 total printed-circuit board (PCB) area in most applications. The device operates from 2.5 V to 5.5 V, drawing only 4 mA of quiescent supply current. The TPA6211A1 is available in the space-saving
3-mm × 3-mm SON (DRB) and the 8-pin MSOP-PowerPAD™ (DGN) packages.

Features like –80 dB supply voltage rejection from
20 Hz to 2 kHz, improved RF rectification immunity, small PCB area, and a fast startup with minimal pop makes the TPA6211A1 ideal for PDA and smart phone applications.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPA6211A1 MSOP-PowerPAD (8) 3.00 mm × 3.00 mm
SON (8) 3.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Application Circuit

TPA6211A1 ac_pinouts_los367.gif