The TS5A3157 device is a single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. This device can handle both digital and analog signals, and signals up to V+ can be transmitted in either direction.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TS5A3157 | SOT-23 (6) | 2.90 mm × 1.60 mm |
SC70 (6) | 2.00 mm × 1.25 mm | |
DSBGA (6) | 1.39 mm × 0.89 mm |
Changes from A Revision (September 2004) to B Revision
Changes from * Revision (August 2004) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | NO | I/O | Normally open switch port |
2 | GND | — | Ground |
3 | NC | I/O | Normally closed switch port |
4 | COM | I/O | Common switch port |
5 | V+ | — | Power supply |
6 | IN | I | Switch select. High = COM connected to NO; Low = COM connected to NC. |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
V+ | Supply voltage(3) | –0.5 | 6.5 | V | |
VNO VNC VCOM | Analog voltage(3)(4)(5) | –0.5 | V+ + 0.5 | V | |
IK | Analog port diode current | VNC, VNO, VCOM < 0 or VNO, VNC, VCOM > V+ | –50 | 50 | mA |
INO
INC ICOM |
On-state switch current | VNC, VNO, VCOM = 0 to V+ | –50 | 50 | mA |
VI | Digital input voltage(3)(4) | –0.5 | 6.5 | V | |
IIK | Digital input clamp current | VI < 0 | –50 | mA | |
I+ | Continuous current through V+ | –100 | 100 | mA | |
IGND | Continuous current through GND | –100 | 100 | mA | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VI/O | Switch input/output voltage | 0 | V+ | V |
V+ | Supply voltage | 1.65 | 5.5 | V |
VI | Control input voltage | 0 | 5.5 | V |
TA | Operating temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TS5A3157 | UNIT | |||
---|---|---|---|---|---|
DBV (SOT-23) | DCK (SC-70) | YZP (DSBGA) | |||
6 PINS | 6 PINS | 6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 206 | 252 | 132 | °C/W |
PARAMETER | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
Analog Switch | |||||||||
VCOM, VNO, VNC | Analog signal range | 0 | V+ | V | |||||
ron | ON-state resistance |
0 ≤ (VNO or VNC) ≤ V+, ICOM = –30 mA, |
Switch ON, see Figure 12 |
25°C | 4.5 V | 5.5 | 10 | Ω | |
Full | 12 | ||||||||
Δron | ON-state resistance match between channels |
VNO or VNC = 3.15 V, ICOM = –30 mA, |
Switch ON, see Figure 12 |
25°C | 4.5 V | 0.15 | 0.2 | Ω | |
Full | 0.3 | ||||||||
ron(flat) | ON-state resistance flatness |
0 ≤ (VNO or VNC) ≤ V+, ICOM = –30 mA, |
Switch ON, see Figure 12 |
25°C | 4.5 V | 4 | 5 | Ω | |
Full | 6 | ||||||||
INO(OFF), INC(OFF) | NO, NC OFF leakage current |
VNO or VNC = 1 V, VCOM = 4.5 V, or VNO or VNC = 4.5 V, VCOM = 1 V, |
Switch OFF, see Figure 13 |
25°C | 5.5 V | –0.1 | 0.05 | 0.1 | µA |
Full | –0.2 | 0.1 | 0.2 | ||||||
INO(ON), INC(ON) |
NO, NC ON leakage current |
VNO = 1 V, VCOM = Open, or VNO = 4.5 V, VCOM = Open, |
Switch ON, see Figure 14 |
25°C | 5.5 V | –0.1 | 0.05 | 0.1 | µA |
Full | –0.2 | 0.1 | 0.2 | ||||||
ICOM(ON) | COM ON leakage current |
VCOM = 1 V, VNO or VNC = Open, or VCOM = 4.5 V, VNO or VNC = Open, |
Switch ON, see Figure 14 |
25°C | 5.5 V | –0.1 | 0.05 | 0.1 | µA |
Full | –0.2 | 0.1 | 0.2 | ||||||
Digital Control Input (IN) | |||||||||
VIH | Input logic high | Full | V+ × 0.7 | 5.5 | V | ||||
VIL | Input logic low | Full | 0 | V+ × 0.3 | V | ||||
IIH, IIL | Input leakage current |
VI = 5.5 V or 0 | 25°C | 5.5 V | –0.1 | 0.05 | 0.1 | µA | |
Full | –1 | 1 | |||||||
Dynamic | |||||||||
tON | Turnon time | VCOM = 3 V, RL = 300 Ω, |
CL = 35 pF, see Figure 16 |
25°C | 5 V | 1 | 6 | 8.5 | ns |
Full | 4.5 V to 5.5 V |
1 | 9.5 | ||||||
tOFF | Turnoff time | VCOM = 3 V, RL = 300 Ω, |
CL = 35 pF, see Figure 16 |
25°C | 5 V | 1 | 3.5 | 6.5 | ns |
Full | 4.5 V to 5.5 V |
1 | 7.5 | ||||||
tBBM | Break-before-make time | VNC = VNO = V+ / 2, RL = 50 Ω, |
CL = 35 pF, see Figure 17 |
25°C | 5 V | 1.8 | 2 | 3 | ns |
Full | 4.5 V to 5.5 V |
1.8 | 3.5 | ||||||
QC | Charge injection | VGEN = 0, RGEN = 0, |
CL = 0.1 nF, see Figure 21 |
25°C | 5 V | 7 | pC | ||
CNO(OFF), CNC(OFF) | NO, NC OFF capacitance |
VNO or VNC = V+ or GND, | Switch OFF, see Figure 15 |
25°C | 5 V | 5.5 | pF | ||
CNO(ON), CNC(ON) | NO, NC ON capacitance |
VNO or VNC = V+ or GND, | Switch ON, see Figure 15 |
25°C | 5 V | 17.5 | pF | ||
CCOM(ON) | COM ON capacitance |
VCOM = V+ or GND, | Switch ON, see Figure 15 |
25°C | 5 V | 17.5 | pF | ||
CI | Digital input capacitance |
VI = V+ or GND, | See Figure 15 | 25°C | 5 V | 2.8 | pF | ||
BW | Bandwidth | RL = 50 Ω, | Switch ON, see Figure 18 |
25°C | 5 V | 300 | MHz | ||
OISO | OFF isolation | RL = 50 Ω, f = 10 MHz, |
Switch OFF, see Figure 19 |
25°C | 5 V | –65 | dB | ||
XTALK | Crosstalk | RL = 50 Ω, f = 10 MHz, |
Switch ON, see Figure 20 |
25°C | 5 V | –66 | dB | ||
THD | Total harmonic distortion | RL = 600 Ω, CL = 50 pF, |
f = 20 Hz to 20 kHz, see Figure 22 |
25°C | 5 V | 0.01% | |||
Supply | |||||||||
I+ | Positive supply current |
VI = V+ or GND, | Switch ON or OFF | 25°C | 5.5 V | 2.5 | 5 | µA | |
Full | 10 |
PARAMETER | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
Analog Switch | |||||||||
VCOM, VNO, VNC | Analog signal range | 0 | V+ | V | |||||
ron | ON-state resistance |
0 ≤ (VNO or VNC) ≤ V+, ICOM = –24 mA, |
Switch ON, see Figure 12 |
25°C | 3 V | 12 | 20 | Ω | |
Full | 20 | ||||||||
Δron | ON-state resistance match between channels |
VNO or VNC = 2.1 V, ICOM = –24 mA, |
Switch ON, see Figure 12 |
25°C | 3 V | 0.2 | 0.4 | Ω | |
Full | 0.3 | ||||||||
ron(flat) | ON-state resistance flatness |
0 ≤ (VNO or VNC) ≤ V+, ICOM = –24 mA, |
Switch ON, see Figure 12 |
25°C | 3 V | 9 | 11 | Ω | |
Full | 12 | ||||||||
INO(OFF), INC(OFF) | NO, NC OFF leakage current |
VNO or VNC = 1 V, VCOM = 3 V, or VNO or VNC = 3 V, VCOM = 1 V, |
Switch OFF, see Figure 13 |
25°C | 3.6 V | –0.1 | 0.05 | 0.1 | µA |
Full | –0.2 | 0.1 | 0.2 | ||||||
INO(ON), INC(ON) |
NO, NC ON leakage current |
VNO or VNC = 1 V, VCOM = Open, or VNO or VNC = 3 V, VCOM = Open, |
Switch ON, see Figure 14 |
25°C | 3.6 V | –0.1 | 0.05 | 0.1 | µA |
Full | –0.2 | 0.1 | 0.2 | ||||||
ICOM(ON) | COM ON leakage current |
VCOM = 1 V, VNO or VNC = Open, or VCOM = 3 V, VNO or VNC = Open, |
Switch ON, see Figure 14 |
25°C | 3.6 V | –0.1 | 0.05 | 0.1 | µA |
Full | –0.2 | 0.1 | 0.2 | ||||||
Digital Control Input (IN) | |||||||||
VIH | Input logic high | Full | V+ × 0.7 | 5.5 | V | ||||
VIL | Input logic low | Full | 0 | V+ × 0.3 | V | ||||
IIH, IIL | Input leakage current |
VI = 5.5 V or 0 | 25°C | 3.6 V | –0.1 | 0.05 | 0.1 | µA | |
Full | –1 | 1 | |||||||
Dynamic | |||||||||
tON | Turnon time | VCOM = 2 V, RL = 300 Ω, |
CL = 35 pF, see Figure 16 |
25°C | 3.3 V | 3.5 | 7 | 9.5 | ns |
Full | 3 V to 3.6 V |
1.5 | 10.5 | ||||||
tOFF | Turnoff time | VCOM = 2 V, RL = 300 Ω, |
CL = 35 pF, see Figure 16 |
25°C | 3.3 V | 1 | 3.5 | 6.5 | ns |
Full | 3 V to 3.6 V |
1 | 7.5 | ||||||
tBBM | Break-before-make time | VNC = VNO = V+ / 2, RL = 50 Ω, |
CL = 35 pF, see Figure 17 |
25°C | 3.3 V | 2.5 | 3 | 5 | ns |
Full | 3 V to 3.6 V |
2 | 5 | ||||||
QC | Charge injection | VGEN = 0, RGEN = 0, |
CL = 0.1 nF, see Figure 21 |
25°C | 3.3 V | 3 | pC | ||
CNO(OFF) | NO, NC OFF capacitance |
VNO or VNC = V+ or GND, | Switch OFF, see Figure 15 |
25°C | 3.3 V | 5.5 | pF | ||
CNO(ON) | NO, NC ON capacitance |
VNO or VNC = V+ or GND, | Switch ON, see Figure 15 |
25°C | 3.3 V | 17.5 | pF | ||
CCOM(ON) | COM ON capacitance |
VCOM = V+ or GND, | Switch ON, see Figure 15 |
25°C | 3.3 V | 17.5 | pF | ||
CI | Digital input capacitance |
VI = V+ or GND, | See Figure 15 | 25°C | 3.3 V | 2.8 | pF | ||
BW | Bandwidth | RL = 50 Ω, | Switch ON, see Figure 18 |
25°C | 3.3 V | 300 | MHz | ||
OISO | OFF isolation | RL = 50 Ω, f = 10 MHz, |
Switch OFF, see Figure 19 |
25°C | 3.3 V | –65 | dB | ||
XTALK | Crosstalk | RL = 50 Ω, f = 10 MHz, |
Switch ON, see Figure 20 |
25°C | 3.3 V | –66 | dB | ||
THD | Total harmonic distortion | RL = 600 Ω, CL = 50 pF, |
f = 20 Hz to 20 kHz, see Figure 22 |
25°C | 3.3 V | 0.015% | |||
Supply | |||||||||
I+ | Positive supply current | VI = V+ or GND, | Switch ON or OFF | 25°C | 3.6 V | 2.5 | 5 | µA | |
Full | 10 |
PARAMETER | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
Analog Switch | |||||||||
VCOM, VNO, VNC | Analog signal range | 0 | V+ | V | |||||
ron | ON-state resistance |
0 ≤ (VNO or VNC) ≤ V+, ICOM = –8 mA, |
Switch ON, see Figure 12 |
25°C | 2.3 V | 35 | 45 | Ω | |
Full | 50 | ||||||||
Δron | ON-state resistance match between channels |
VNO or VNC = 1.6 V, ICOM = –8 mA, |
Switch ON, see Figure 12 |
25°C | 2.3 V | 0.3 | 0.5 | Ω | |
Full | 0.7 | ||||||||
ron(flat) | ON-state resistance flatness |
0 ≤ (VNO or VNC) ≤ V+, ICOM = –8 mA, |
Switch ON, see Figure 12 |
25°C | 2.3 V | 30 | 40 | Ω | |
Full | 40 | ||||||||
INO(OFF), INC(OFF) |
NO, NC OFF leakage current |
VNO or VNC = 0.5 V, VCOM = 2.2 V, or VNO or VNC = 2.2 V, VCOM = 0.5 V, |
Switch OFF, see Figure 13 |
25°C | 2.7 V | –0.1 | 0.05 | 0.1 | µA |
Full | –0.2 | 0.1 | 0.2 | ||||||
INO(ON), INC(ON) |
NO, NC ON leakage current |
VNO or VNC = 0.5 V, VCOM = Open, or VNO or VNC = 2.2 V, VCOM = Open, |
Switch ON, see Figure 14 |
25°C | 2.7 V | –0.1 | 0.05 | 0.1 | µA |
Full | –0.2 | 0.1 | 0.2 | ||||||
ICOM(ON) | COM ON leakage current |
VCOM = 0.5 V, VNO or VNC = Open, or VCOM = 2.2 V, VNO or VNC = Open, |
Switch ON, see Figure 14 |
25°C | 2.7 V | –0.1 | 0.05 | 0.1 | µA |
Full | –0.2 | 0.1 | 0.2 | ||||||
Digital Control Input (IN) | |||||||||
VIH | Input logic high | Full | V+ × 0.7 | 5.5 | V | ||||
VIL | Input logic low | Full | 0 | V+ × 0.3 | V | ||||
IIH, IIL | Input leakage current |
VI = 5.5 V or 0 | 25°C | 2.7 V | –0.1 | 0.05 | 0.1 | µA | |
Full | –1 | 1 | |||||||
Dynamic | |||||||||
tON | Turnon time | VCOM = 1.5 V, RL = 300 Ω, |
CL = 35 pF, see Figure 16 |
25°C | 2.5 V | 5 | 8 | 13.5 | ns |
Full | 2.3 V to 2.7 V |
3.5 | 14 | ||||||
tOFF | Turnoff time | VCOM = 1.5 V, RL = 300 Ω, |
CL = 35 pF, see Figure 16 |
25°C | 2.5 V | 1 | 3.5 | 6.5 | ns |
Full | 2.3 V to 2.7 V |
1 | 7.5 | ||||||
tBBM | Break-before-make time | VNC = VNO = V+ / 2, RL = 50 Ω, |
CL = 35 pF, see Figure 17 |
25°C | 2.5 V | 3.5 | 5 | 7 | ns |
Full | 2.3 V to 2.7 V |
3 | 7.5 | ||||||
QC | Charge injection | VGEN = 0, RGEN = 0, |
CL = 0.1 nF, see Figure 21 |
25°C | 2.5 V | 2 | pC | ||
CNO(OFF), CNC(OFF) | NO, NC OFF capacitance |
VNO or VNC = V+ or GND, | Switch OFF, see Figure 15 |
25°C | 2.5 V | 5.5 | pF | ||
CNO(ON), CNC(ON) | NO, NC ON capacitance |
VNO or VNC = V+ or GND, | Switch ON, see Figure 15 |
25°C | 2.5 V | 17.5 | pF | ||
CCOM(ON) | COM ON capacitance |
VCOM = V+ or GND, | Switch ON, see Figure 15 |
25°C | 2.5 V | 17.5 | pF | ||
CI | Digital input capacitance |
VI = V+ or GND, | See Figure 15 | 25°C | 2.5 V | 2.8 | pF | ||
BW | Bandwidth | RL = 50 Ω, Switch ON, |
See Figure 18 | 25°C | 2.5 V | 300 | MHz | ||
OISO | OFF isolation | RL = 50 Ω, f = 10 MHz, |
Switch OFF, see Figure 19 |
25°C | 2.5 V | –65 | dB | ||
XTALK | Crosstalk | RL = 50 Ω, f = 10 MHz, |
Switch ON, see Figure 20 |
25°C | 2.5 V | –66 | dB | ||
THD | Total harmonic distortion | RL = 600 Ω, CL = 50 pF, |
f = 20 Hz to 20 kHz, see Figure 22 |
25°C | 2.5 V | 0.025% | |||
Supply | |||||||||
I+ | Positive supply current | VI = V+ or GND, | Switch ON or OFF | 25°C | 2.7 V | 2.5 | 5 | µA | |
Full | 10 |
PARAMETER | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
Analog Switch | |||||||||
VCOM, VNO, VNC | Analog signal range | 0 | V+ | V | |||||
ron | ON-state resistance |
0 ≤ (VNO or VNC) ≤ V+, ICOM = –4 mA, |
Switch ON, see Figure 12 |
25°C | 1.65 V | 140 | 160 | Ω | |
Full | 160 | ||||||||
Δron | ON-state resistance match between channels |
VNO or VNC = 1.16 V, ICOM = –4 mA, |
Switch ON, see Figure 12 |
25°C | 1.65 V | 0.5 | 0.6 | Ω | |
Full | 0.75 | ||||||||
ron(flat) | ON-state resistance flatness |
0 ≤ (VNO or VNC) ≤ V+, ICOM = –4 mA, |
Switch ON, see Figure 12 |
25°C | 1.65 V | 125 | 130 | Ω | |
Full | 140 | ||||||||
INO(OFF), INC(OFF) | NO, NC OFF leakage current |
VNO or VNC = 0.3 V, VCOM = 1.65 V, or VNO or VNC = 1.65 V, VCOM = 0.3 V, |
Switch OFF, see Figure 13 |
25°C | 1.95 V | –0.1 | 0.05 | 0.1 | µA |
Full | –0.2 | 0.1 | 0.2 | ||||||
INO(ON), INC(ON) | NO, NC ON leakage current |
VNO or VNC = 0.3 V, VCOM = Open, or VNO or VNC = 1.65 V, VCOM = Open, |
Switch ON, see Figure 14 |
25°C | 1.95 V | –0.1 | 0.05 | 0.1 | µA |
Full | –0.2 | 0.1 | 0.2 | ||||||
ICOM(ON) | COM ON leakage current |
VCOM = 0.3 V, VNO or VNC = Open, or VCOM = 1.65 V, VNO or VNC = Open, |
Switch ON, see Figure 14 |
25°C | 1.95 V | –0.1 | 0.05 | 0.1 | µA |
Full | –0.2 | 0.1 | 0.2 | ||||||
Digital Control Input (IN) | |||||||||
VIH | Input logic high | Full | V+ × 0.65 | 5.5 | V | ||||
VIL | Input logic low | Full | 0 | V+ × 0.35 | V | ||||
IIH, IIL | Input leakage current |
VI = 5.5 V or 0 | 25°C | 1.95 V | –0.1 | 0.05 | 0.1 | µA | |
Full | –1 | 1 | |||||||
Dynamic | |||||||||
tON | Turnon time | VCOM = 1.3 V, RL = 300 Ω, |
CL = 35 pF, see Figure 16 |
25°C | 1.8 V | 5 | 15 | 23 | ns |
Full | 1.65 V to 1.95 V |
7 | 24 | ||||||
tOFF | Turnoff time | VCOM = 1.3 V, RL = 300 Ω, |
CL = 35 pF, see Figure 16 |
25°C | 1.8 V | 1 | 3.5 | 6.5 | ns |
Full | 1.65 V to 1.95 V |
1 | 7.5 | ||||||
tBBM | Break-before-make time | VNC = VNO = V+ / 2, RL = 50 Ω, |
CL = 35 pF, see Figure 17 |
25°C | 1.8 V | 5.5 | 7.5 | 9 | ns |
Full | 1.65 V to 1.95 V |
5.2 | 12 | ||||||
QC | Charge injection | VGEN = 0, RGEN = 0, |
CL = 0.1 nF, see Figure 21 |
25°C | 1.8 V | 1 | pC | ||
CNO(OFF), CNC(OFF) | NO, NC OFF capacitance |
VNO or VNC = V+ or GND, | Switch OFF, see Figure 15 |
25°C | 1.8 V | 5.5 | pF | ||
CNO(ON), CNC(ON) | NO, NC ON capacitance |
VNO or VNC = V+ or GND, | Switch ON, see Figure 15 |
25°C | 1.8 V | 17.5 | pF | ||
CCOM(ON) | COM ON capacitance |
VCOM = V+ or GND, | Switch ON, see Figure 15 |
25°C | 1.8 V | 17.5 | pF | ||
CI | Digital input capacitance |
VI = V+ or GND, | See Figure 15 | 25°C | 1.8 V | 2.8 | pF | ||
BW | Bandwidth | RL = 50 Ω, | Switch ON, see Figure 18 |
25°C | 1.8 V | 300 | MHz | ||
OISO | OFF isolation | RL = 50 Ω, f = 10 MHz, |
Switch OFF, see Figure 19 |
25°C | 1.8 V | –65 | dB | ||
XTALK | Crosstalk | RL = 50 Ω, f = 10 MHz, |
Switch ON, see Figure 20 |
25°C | 1.8 V | –66 | dB | ||
THD | Total harmonic distortion | RL = 10 kΩ, CL = 50 pF, |
f = 20 Hz to 20 kHz, see Figure 22 |
25°C | 1.8 V | 0.015% | |||
Supply | |||||||||
I+ | Positive supply current | VI = V+ or GND, | Switch ON or OFF | 25°C | 1.95 V | 2.5 | 5 | µA | |
Full | 10 |