This 63-mΩ, 12-V N-Channel FemtoFET™ MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing a substantial reduction in footprint size.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 12 | V | |
Qg | Gate Charge Total (4.5 V) | 0.91 | nC | |
Qgd | Gate Charge Gate-to-Drain | 0.15 | nC | |
RDS(on) | Drain-to-Source On Resistance | VGS = 1.8 V | 96 | mΩ |
VGS = 2.5 V | 73 | |||
VGS = 4.5 V | 63 | |||
VGS(th) | Threshold Voltage | 0.85 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD13380F3 | 3000 | 7-Inch Reel | Femto 0.73 mm × 0.64 mm Land Grid Array (LGA) |
Tape and Reel |
CSD13380F3T | 250 |
TA = 25°C (unless otherwise stated) | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 12 | V |
VGS | Gate-to-Source Voltage | 8 | V |
ID | Continuous Drain Current(1) | 3.6 | A |
Continuous Drain Current(2) | 2.1 | ||
IDM | Pulsed Drain Current(2)(3) | 13.5 | A |
PD | Power Dissipation(1) | 1.4 | W |
Power Dissipation(2) | 0.5 | ||
V(ESD) | Human-Body Model (HBM) | 3 | kV |
Charged-Device Model (CDM) | 2 | ||
TJ, Tstg |
Operating Junction, Storage Temperature |
–55 to 150 | °C |
Changes from Revision * (October 2016) to Revision A (February 2022)
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, IDS = 250 μA | 12 | V | |||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 9.6 V | 50 | nA | |||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = 8 V | 25 | nA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, IDS = 250 μA | 0.55 | 0.85 | 1.30 | V | |
RDS(on) | Drain-to-source on resistance | VGS = 1.8 V, IDS = 0.1 A | 96 | 135 | mΩ | ||
VGS = 2.5 V, IDS = 0.4 A | 73 | 92 | |||||
VGS = 4.5 V, IDS = 0.4 A | 63 | 76 | |||||
gfs | Transconductance | VDS = 1.2 V, IDS = 0.4 A | 4.3 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input capacitance | VGS = 0 V, VDS = 6 V, ƒ = 1 MHz | 120 | 156 | pF | ||
Coss | Output capacitance | 81 | 105 | pF | |||
Crss | Reverse transfer capacitance | 9.6 | 12.5 | pF | |||
RG | Series gate resistance | 16 | Ω | ||||
Qg | Gate charge total (4.5 V) | VDS = 6 V, IDS = 0.4 A | 0.91 | 1.2 | nC | ||
Qgd | Gate charge gate-to-drain | 0.15 | nC | ||||
Qgs | Gate charge gate-to-source | 0.19 | nC | ||||
Qg(th) | Gate charge at Vth | 0.15 | nC | ||||
Qoss | Output charge | VDS = 6 V, VGS = 0 V | 0.81 | nC | |||
td(on) | Turnon delay time | VDS = 6 V, VGS = 4.5 V, IDS = 0.4 A, RG = 2 Ω | 4 | ns | |||
tr | Rise time | 4 | ns | ||||
td(off) | Turnoff delay time | 11 | ns | ||||
tf | Fall time | 3 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | ISD = 0.4 A, VGS = 0 V | 0.71 | 1 | V | ||
Qrr | Reverse recovery charge | VDS= 6 V, IF = 0.4 A, di/dt = 100 A/μs | 2.1 | nC | |||
trr | Reverse recovery time | 8 | ns |