Refer to the PDF data sheet for device specific package drawings
This 25 V, 0.9 mΩ, 5 × 6 mm SON NexFET™ power MOSFET is designed to minimize losses in synchronous rectification and other power conversion applications.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 25 | V | |
Qg | Gate Charge Total (4.5 V) | 36 | nC | |
Qgd | Gate Charge Gate-to-Drain | 12 | nC | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 4.5 V | 1.2 | mΩ |
VGS = 10 V | 0.9 | mΩ | ||
VGS(th) | Threshold Voltage | 1.4 | V |
Device | Media | Qty | Package | Ship |
---|---|---|---|---|
CSD16556Q5B | 13-Inch Reel | 2500 | SON 5 x 6 mm Plastic Package | Tape and Reel |
CSD16556Q5BT | 7-Inch Reel | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 25 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package limited) | 100 | A |
Continuous Drain Current (Silicon limited), TC = 25°C | 263 | ||
Continuous Drain Current(1) | 40 | A | |
IDM | Pulsed Drain Current(2) | 400 | A |
PD | Power Dissipation(1) | 3.2 | W |
Power Dissipation, TC = 25°C | 191 | ||
TJ, Tstg |
Operating Junction and Storage Temperature Range |
–55 to 150 | °C |
EAS | Avalanche Energy, single pulse ID = 103 A, L = 0.1 mH, RG = 25 Ω |
530 | mJ |
RDS(on) vs VGS![]() |
Gate Charge![]() |
Changes from B Revision (January 2013) to C Revision
Changes from A Revision (December 2012) to B Revision
Changes from * Revision (November 2012) to A Revision