SLPS392D March 2013 – November 2017 CSD17556Q5B
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This 30-V, 1.2-mΩ, 5-mm × 6-mm NexFET™ power MOSFET is designed to minimize losses in synchronous rectification and other power conversion applications.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V | |
Qg | Gate Charge Total (4.5 V) | 30 | nC | |
Qgd | Gate Charge Gate-to-Drain | 7.5 | nC | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 4.5 V | 1.5 | mΩ |
VGS = 10 V | 1.2 | |||
VGS(th) | Threshold Voltage | 1.4 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD17556Q5B | 2500 | 13-Inch Reel | SON 5.00-mm × 6.00-mm Plastic Package |
Tape and Reel |
CSD17556Q5BT | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package Limited) | 100 | A |
Continuous Drain Current (Silicon Limited), TC = 25°C | 215 | ||
Continuous Drain Current(1) | 34 | ||
IDM | Pulsed Drain Current, TA = 25°C(1)(2) | 400 | A |
PD | Power Dissipation(1) | 3.1 | W |
Power Dissipation, TC = 25°C | 191 | ||
TJ, Tstg |
Operating Junction, Storage Temperature |
–55 to 150 | °C |
EAS | Avalanche Energy, Single Pulse ID = 100 A, L = 0.1 mH, RG = 25 Ω |
500 | mJ |