Refer to the PDF data sheet for device specific package drawings
This 30 V, 0.95 mΩ, 5 × 6 mm SON NexFET™ power MOSFET is designed to minimize losses in synchronous rectification and other power conversion applications.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V | |
Qg | Gate Charge Total (4.5 V) | 39 | nC | |
Qgd | Gate Charge Gate-to-Drain | 9.3 | nC | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 4.5 V | 1.15 | mΩ |
VGS = 10 V | 0.95 | mΩ | ||
VGS(th) | Threshold Voltage | 1.4 | V |
Device | Qty | Media | Package | Ship |
---|---|---|---|---|
CSD17559Q5 | 2500 | 13-Inch Reel | SON 5 × 6 mm Plastic Package | Tape and Reel |
CSD17559Q5T | 250 | 13-Inch Reel |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package limited) | 100 | A |
Continuous Drain Current (Silicon limited), TC = 25°C | 257 | ||
Continuous Drain Current(1) | 40 | A | |
IDM | Pulsed Drain Current(2) | 400 | A |
PD | Power Dissipation(1) | 3.2 | W |
Power Dissipation, TC = 25°C | 96 | ||
TJ, Tstg |
Operating Junction and Storage Temperature Range |
–55 to 150 | °C |
EAS | Avalanche Energy, single pulse ID = 104 A, L = 0.1m H, RG = 25 Ω |
541 | mJ |
RDS(on) vs VGS![]() |
Gate Charge![]() |
Changes from * Revision (Novermber 2012) to A Revision