SLPS516 August 2014 CSD17577Q5A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This 30 V, 3.5 mΩ, SON 5 mm × 6 mm NexFET™ power MOSFET is designed to minimize resistance in power conversion applications.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V | |
Qg | Gate Charge Total (4.5 V) | 13 | nC | |
Qgd | Gate Charge Gate-to-Drain | 2.8 | nC | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 4.5 V | 4.8 | mΩ |
VGS = 10 V | 3.5 | mΩ | ||
VGS(th) | Threshold Voltage | 1.4 | V |
Device | Qty | Media | Package | Ship |
---|---|---|---|---|
CSD17577Q5A | 2500 | 13-Inch Reel | SON 5 × 6 mm Plastic Package | Tape and Reel |
CSD17577Q5AT | 250 | 7-Inch Reel |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package limited) | 60 | A |
Continuous Drain Current (Silicon limited), TC = 25°C | 83 | ||
Continuous Drain Current (1) | 22 | ||
IDM | Pulsed Drain Current (2) | 280 | A |
PD | Power Dissipation(1) | 3 | W |
Power Dissipation, TC = 25°C | 53 | ||
TJ, Tstg |
Operating Junction and Storage Temperature Range |
–55 to 150 | °C |
EAS | Avalanche Energy, single pulse ID = 28, L = 0.1 mH, RG = 25 Ω |
39 | mJ |
RDS(on) vs VGS![]() |
Gate Charge![]() |