Refer to the PDF data sheet for device specific package drawings
This 40 V, 3.4 mΩ, 5 x 6 mm SON NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
Text added for spacing
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-source voltage | 40 | V | |
Qg | Gate charge total (4.5 V) | 13 | nC | |
Qgd | Gate charge gate-to-drain | 4.3 | nC | |
RDS(on) | Drain-to-source on-resistance | VGS = 4.5 V | 4.7 | mΩ |
VGS = 10 V | 3.4 | mΩ | ||
VGS(th) | Threshold voltage | 1.8 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD18503Q5A | 2500 | 13-Inch Reel | SON 5 mm × 6 mm Plastic Package | Tape and Reel |
CSD18503Q5AT | 250 | 7-Inch Reel |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-source voltage | 40 | V |
VGS | Gate-to-source voltage | ±20 | V |
ID | Continuous drain current (package limited), TC = 25°C | 100 | A |
Continuous drain current (silicon limited), TC = 25°C | 121 | ||
Continuous drain current, TA = 25°C(1) | 19 | ||
IDM | Pulsed drain current, TA = 25°C(2) | 321 | A |
PD | Power dissipation(1) | 3.1 | W |
Power dissipation, TC = 25°C | 120 | ||
TJ, Tstg |
Operating junction, Storage temperature |
–55 to 150 | °C |
EAS | Avalanche energy, single pulse ID = 56 A, L = 0.1 mH, RG = 25 Ω |
157 | mJ |
Changes from B Revision (November 2012) to C Revision
Changes from A Revision (October 2012) to B Revision
Changes from * Revision (June 2012) to A Revision