This 40-V, 2.8-mΩ, 5-mm × 6-mm SON NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 40 | V | |
Qg | Gate Charge Total (10 V) | 45 | nC | |
Qgd | Gate Charge Gate-to-Drain | 8.8 | nC | |
RDS(on) | Drain-to-Source On Resistance | VGS = 4.5 V | 4.1 | mΩ |
VGS = 10 V | 2.8 | |||
VGS(th) | Threshold Voltage | 1.8 | V |
DEVICE | MEDIA | QTY | PACKAGE | SHIP |
---|---|---|---|---|
CSD18513Q5A | 13-Inch Reel | 2500 | SON 5.00-mm × 6.00-mm Plastic Package |
Tape and Reel |
CSD18513Q5AT | 7-Inch Reel | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 40 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package Limited) | 100 | A |
Continuous Drain Current (Silicon Limited), TC = 25°C |
124 | ||
Continuous Drain Current(1) | 22 | ||
IDM | Pulsed Drain Current(2) | 400 | A |
PD | Power Dissipation(1) | 3.1 | W |
Power Dissipation, TC = 25°C | 96 | ||
TJ, Tstg |
Operating Junction, Storage Temperature |
–55 to 150 | °C |
EAS | Avalanche Energy, Single Pulse ID = 46 A, L = 0.1 mH, RG = 25 Ω |
106 | mJ |
RDS(on) vs VGS![]() |
Gate Charge![]() |