SLPS589 March 2016 CSD18535KTT
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This 60-V, 1.6-mΩ, D2PAK (TO-263) NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
SPACE
.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 60 | V | |
Qg | Gate Charge Total (10 V) | 63 | nC | |
Qgd | Gate Charge Gate-to-Drain | 10.4 | nC | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 4.5 V | 2.3 | mΩ |
VGS = 10 V | 1.6 | mΩ | ||
VGS(th) | Threshold Voltage | 1.9 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD18535KTT | 500 | 13-Inch Reel | D2PAK Plastic Package | Tape & Reel |
CSD18535KTTT | 50 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 60 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package limited) | 200 | A |
Continuous Drain Current (Silicon limited), TC = 25°C | 279 | A | |
Continuous Drain Current (Silicon limited), TC = 100°C | 197 | A | |
IDM | Pulsed Drain Current (1) | 400 | A |
PD | Power Dissipation | 300 | W |
TJ, Tstg |
Operating Junction and Storage Temperature |
–55 to 175 | °C |
EAS | Avalanche Energy, Single Pulse ID = 111 A, L = 0.1 mH, RG = 25 Ω |
616 | mJ |
RDS(on) vs VGS![]() |
Gate Charge![]() |