Refer to the PDF data sheet for device specific package drawings
This –8 V, 8.2 mΩ, 1.5 mm × 1.5 mm device is designed to deliver the lowest on resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra low profile. Low on-resistance coupled with the small footprint and low profile make the device ideal for battery operated space constrained applications.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | –8 | V | |
Qg | Gate Charge Total (–4.5 V) | 18.9 | nC | |
Qgd | Gate Charge Gate-to-Drain | 4.2 | nC | |
RDS(on) | Drain-to-Source On-Resistance | VGS = –2.5 V | 11.5 | mΩ |
VGS = –4.5 V | 8.2 | mΩ | ||
VGS(th) | Threshold Voltage | –0.7 | V |
Device | Qty | Media | Package | Ship |
---|---|---|---|---|
CSD22204W | 3000 | 7-Inch Reel | 1.5 mm × 1.5 mm Wafer BGA Package | Tape and Reel |
CSD22204WT | 250 | 7-Inch Reel |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | –8 | V |
VGS | Gate-to-Source Voltage | –6 | V |
ID | Continuous Drain Current(1) | –5 | A |
Pulsed Drain Current(2) | –80 | A | |
PD | Power Dissipation | 1.7 | W |
TJ, Tstg |
Operating Junction and Storage Temperature Range |
–55 to 150 | °C |
RDS(on) vs VGS![]() |
Gate Charge![]() |