Refer to the PDF data sheet for device specific package drawings
This –8-V, 8.2-mΩ, 1.2-mm × 1.2-mm Land Grid Array (LGA) NexFET™ device has been designed to deliver the lowest on-resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile. The Land Grid Array (LGA) package is a silicon chip scale package with metal pads instead of solder balls.
TA = 25°C | VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | –8 | V | |
Qg | Gate Charge Total (–4.5 V) | 6.5 | nC | |
Qgd | Gate Charge Gate-to-Drain | 1.0 | nC | |
RDS(on) | Drain-to-Source On-Resistance | VGS = –1.5 V | 30 | mΩ |
VGS = –1.8 V | 20 | |||
VGS = –2.5 V | 11.5 | |||
VGS = –4.5 V | 8.2 | |||
VGS(th) | Threshold Voltage | –0.7 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD22205L | 3000 | 7-Inch Reel | 1.20-mm × 1.20-mm Land Grid Array Package | Tape and Reel |
CSD22205LT | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | –8 | V |
VGS | Gate-to-Source Voltage | –6 | V |
ID | Continuous Drain Current(1) | –7.4 | A |
IDM | Pulsed Drain Current(2) | –71 | A |
PD | Power Dissipation(1) | 0.6 | W |
TJ, Tstg | Operating Junction Temperature, Storage Temperature | –55 to 150 | °C |
Changes from Revision A (August 2017) to Revision B (February 2022)
Changes from Revision * (May 2017) to Revision A (August 2017)
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | ||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, ID = –250 μA | –8 | V | ||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = –6.4 V | –100 | nA | ||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = –6 V | –100 | nA | ||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, ID = –250 μA | –0.4 | –0.7 | –1.05 | V |
RDS(on) | Drain-to-source on-resistance | VGS = –1.5 V, ID = –0.2 A | 30 | mΩ | ||
VGS = –1.8 V, ID = –1 A | 20 | 40 | ||||
VGS = –2.5 V, ID = –1 A | 11.5 | 15.0 | ||||
VGS = –4.5 V, ID = –1 A | 8.2 | 9.9 | ||||
gfs | Transconductance | VDS = –0.8 V, ID = –1 A | 10.4 | S | ||
DYNAMIC CHARACTERISTICS | ||||||
CISS | Input capacitance | VGS = 0 V, VDS = –4 V, ƒ = 1 MHz | 1070 | 1390 | pF | |
COSS | Output capacitance | 560 | 730 | pF | ||
CRSS | Reverse transfer capacitance | 190 | 250 | pF | ||
RG | Series gate resistance | 30 | Ω | |||
Qg | Gate charge total (–4.5 V) | VDS = –4 V, ID = –1 A | 6.5 | 8.5 | nC | |
Qgd | Gate charge gate-to-drain | 1.0 | nC | |||
Qgs | Gate charge gate-to-source | 1.2 | nC | |||
Qg(th) | Gate charge at Vth | 0.7 | nC | |||
QOSS | Output charge | VDS = –4 V, VGS = 0 V | 4.1 | nC | ||
td(on) | Turnon delay time | VDS = –4 V, VGS = –4.5 V, ID = –1 A , RG = 0 Ω | 30 | ns | ||
tr | Rise time | 14 | ns | |||
td(off) | Turnoff delay time | 70 | ns | |||
tf | Fall time | 32 | ns | |||
DIODE CHARACTERISTICS | ||||||
VSD | Diode forward voltage | IS = –1 A, VGS = 0 V | –0.68 | –1.0 | V | |
Qrr | Reverse recovery charge | VDS= –4 V, IF = –1 A, di/dt = 200 A/μs | 16 | nC | ||
trr | Reverse recovery time | 38 | ns |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJA | Junction-to-ambient thermal resistance(2) | 75 | °C/W | ||
Junction-to-ambient thermal resistance(1) | 225 |
![]() |
Typ RθJA =75°C/W when mounted on 1 in2 of 2-oz Cu. |
![]() |
Typ RθJA = 225°C/W when mounted on minimum pad area of 2-oz Cu. |
TA = 25°C (unless otherwise stated)
VDS = –5 V |
ID = –1 A | VDS = –4 V |
ID = –250 µA |
ID = –1 A |
Single pulse, typical RθJA = 225°C/W |