SLPS418A June 2013 – June 2014 CSD75207W15
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The CSD75207W15 device is designed to deliver the lowest on-resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile. Low on-resistance coupled with the small footprint and low profile make the device ideal for battery-operated space-constrained applications. The device has also been awarded with U.S. patents 7952145, 7420247, 7235845, and 6600182.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VD1D2 | Drain-to-Drain Voltage | –20 | V | |
Qg | Gate Charge Total (–4.5 V) | 2.9 | nC | |
Qgd | Gate Charge Gate to Drain | 0.4 | nC | |
RD1D2(on) | Drain-to-Drain On Resistance | VGS = –1.8 V | 119 | mΩ |
VGS = –2.5 V | 64 | mΩ | ||
VGS = –4.5 V | 45 | mΩ | ||
VGS(th) | Threshold Voltage | –0.8 | V |
Device | Package | Media | Qty | Ship |
---|---|---|---|---|
CSD75207W15 | 1.5-mm × 1.5-mm Wafer Level Package | 7-Inch Reel | 3000 | Tape and Reel |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VD1D2 | Drain-to-Drain Voltage | –20 | V |
VGS | Gate-to-Source Voltage | –6.0 | V |
ID1D2 | Continuous Drain to Drain Current(1)(2) | –3.9 | A |
Pulsed Drain to Drain Current, TC = 25°C(3) |
–24 | A | |
IS | Continuous Source Pin Current | –1.2 | A |
Pulsed Source Pin Current(3) | –15 | A | |
IG | Continuous Gate Clamp Current | –0.5 | A |
Pulsed Gate Clamp Current(3) | –7 | A | |
PD | Power Dissipation(1) | 0.7 | W |
TJ, Tstg |
Operating Junction and Storage Temperature Range |
–55 to 150 | °C |
Top View![]() |
RD1D2(on) vs VGS![]() |