Refer to the PDF data sheet for device specific package drawings
This 30-V, 6.6-mΩ, 3.37-mm × 1.47-mm LGA Dual NexFET™ power MOSFET is designed to minimize resistance and gate charge in a small footprint. Its small size and common drain configuration make the device ideal for multi-cell battery pack applications and small handheld devices.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VS1S2 | Source-to-Source Voltage | 30 | V | |
Qg | Gate Charge Total (4.5 V) | 15 | nC | |
Qgd | Gate Charge Gate-to-Drain | 6.0 | nC | |
RS1S2(on) | Source-to-Source On-Resistance | VGS = 4.5 V | 9.3 | mΩ |
VGS = 10 V | 6.6 | |||
VGS(th) | Threshold Voltage | 1.8 | V |
DEVICE | MEDIA | QTY | PACKAGE | SHIP |
---|---|---|---|---|
CSD87501L | 7-Inch Reel | 3000 | 3.37 mm × 1.47 mm
Land Grid Array Package |
Tape
and Reel |
CSD87501LT | 7-Inch Reel | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VS1S2 | Source-to-Source Voltage | 30 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
IS | Continuous Source Current(1) | 14 | A |
ISM | Pulsed Source Current(2) | 72 | A |
PD | Power Dissipation | 2.5 | W |
V(ESD) | Human-Body Model (HBM) | 2 | kV |
TJ,
Tstg |
Operating Junction,
Storage Temperature |
–55 to 150 | °C |
RS1S2(on) vs VGS![]() |
Gate Charge![]() |
Changes from A Revision (April 2015) to B Revision
Changes from * Revision (February 2015) to A Revision
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVS1S2 | Source-to-source voltage | VGS = 0 V, IS = 250 μA | 30 | V | |||
IS1S2 | Source-to-source leakage current | VGS = 0 V, VS1S2 = 24 V | 1 | μA | |||
IGSS | Gate-to-source leakage current | VS1S2 = 0 V, VGS = 20 V | 10 | µA | |||
VGS(th) | Gate-to-source threshold voltage | VS1S2 = VGS, IS = 250 μA | 1.3 | 1.8 | 2.3 | V | |
RS1S2(on) | Source-to-source on-resistance | VGS = 4.5 V, IS = 7 A | 9.3 | 11.0 | mΩ | ||
VGS = 10 V, IS = 7 A | 6.6 | 7.8 | |||||
gfs | Transconductance | VS1S2 = 3 V, IS = 7 A | 48 | S | |||
DYNAMIC CHARACTERISTICS(1) | |||||||
Ciss | Input capacitance | VGS = 0 V, VS1S2 = 15 V, ƒ = 1 MHz | 1620 | 2110 | pF | ||
Coss | Output capacitance | 189 | 246 | pF | |||
Crss | Reverse transfer capacitance | 152 | 198 | pF | |||
RG | Series gate resistance | 300 | 450 | Ω | |||
Qg | Gate charge total (4.5 V) | VS1S2 = 15 V, IS = 7 A | 15 | 20 | nC | ||
Qg | Gate charge total (10 V) | 31 | 40 | nC | |||
Qgd | Gate charge gate-to-drain | 6.0 | nC | ||||
Qgs | Gate charge gate-to-source | 5.0 | nC | ||||
Qg(th) | Gate charge at Vth | 2.5 | nC | ||||
Qoss | Output charge | VS1S2 = 15 V, VGS = 0 V | 7.6 | nC | |||
td(on) | Turn on delay time | VS1S2 = 15 V, VGS = 10 V,
IS1S2 = 7 A, RG = 0 Ω |
164 | ns | |||
tr | Rise time | 260 | ns | ||||
td(off) | Turn off delay time | 709 | ns | ||||
tf | Fall time | 712 | ns |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJA | Junction-to-ambient thermal resistance(1) | 135 | °C/W | ||
Junction-to-ambient thermal resistance(2) | 50 |
VS1S2 = 15 V | ||
IS = 7 A | VS1S2 = 15 V | ||
IS = 250 µA | ||
IS = 7 A | ||
To receive notification of documentation updates, navigate to the device product folder on ti.com. In the upper right corner, click on Alert me to register and receive a weekly digest of any product information that has changed. For change details, review the revision history included in any revised document.
The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
NexFET, E2E are registered trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.