The DAC161P997 is a 16-bit ∑Δ digital-to-analog converter (DAC) for transmitting an analog output current over an industry standard 4-20 mA current loop. It offers 16-bit accuracy with a low output current temperature coefficient (29 ppm/°C) and excellent long-term output current drift (90 ppmFS) while consuming less than 190 µA.
The data link to the DAC161P997 is a Single Wire Interface (SWIF) which allows sensor data to be transferred in digital format over an isolation boundary using a single isolation component. The DAC161P997’s digital input is compatible with standard isolation transformers and opto-couplers. Error detection and handshaking features within the SWIF protocol ensure error free communication across the isolation boundary. For applications where isolation is not required, the DAC161P997 interfaces directly to a microcontroller.
The loop drive of the DAC161P997 interfaces to a HART (Highway Addressable Remote Transducer) modulator, allowing injection of FSK modulated digital data into the 4-20 mA current loop. This combination of specifications and features makes the DAC161P997 ideal for 2- and 4-wire industrial transmitters.
The DAC161P997 is available in a 16–lead WQFN package and is specified over the extended industrial temperature range of -40°C to 105°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DAC161P997 | WQFN (16) | 4.00 mm x 4.00 mm |
Changes from F Revision (January 2013) to G Revision
Changes from E Revision (October 2013) to F Revision
Changes from D Revision (March, 2013) to E Revision
PIN | DESCRIPTION | ESD PROTECTION | |
---|---|---|---|
NAME | NO. | ||
VA | 15 | Analog block positive supply rail |
![]() |
COMA | 1 | Analog block negative supply rail (local COMMMON) |
![]() |
COMD | 2 | Digital block negative supply rail (local COMMON) |
![]() |
VD | 3 | Digital block positive supply rail |
![]() |
DIN | 4 | SWIF input | |
DBACK | 5 | SWIF input loop back | |
ACKB | 6 | SWIF acknowledge output - open drain, active LOW | |
ERRLVL | 8 | Sets the output current level at power-up | |
LOW | 10 | Must be tied to COMA, COMD potential | |
C1 | 14 | External capacitor | |
C2 | 13 | External capacitor, HART Input | |
C3 | 12 | External capacitor | |
BASE | 16 | External NPN base drive | |
N.C. | 11 | User must not connect to this pin | |
ERRB | 7 | Error flag output open drain, active LOW |
![]() |
OUT | 9 | Loop output current source |
![]() |
DAP | - | Die Attach Pad. For best thermal conductivity and best noise immunity DAP should be soldered to the PCB pad which is connected directly to circuit common node (COMA, COMD) | - |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply relative to common (VA, VD to COMA, COMD) | −0.3 | 6 | V | |
Voltage between any 2 pins(1) | 6 | V | ||
Current IN or OUT of any pin - except OUT(1) | 5 | mA | ||
Output current at OUT | 50 | mA | ||
Junction Temperature | ||||
Storage temperature range, Tstg | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±5500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1250 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply Voltage Range | 2.7 | 3.6 | V | ||
(VA - VD) | 0 | 0 | V | ||
(COMA - COMD) | 0 | 0 | V | ||
BASE load to COMA | 0 | 15 | pF | ||
OUT load to COMA | - | - | |||
Operating Temperature (TA) | -40 | 105 | °C |
THERMAL METRIC(1) | WQFN (16-PINS) | UNIT | |
---|---|---|---|
RθJA | Junction-to-ambient thermal resistance | 35 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
VA, VD | Supply Voltage | VA = VD | 2.7 | 3.6 | V | |
VA Supply Current | DACCODE=0x0200(2)
-40 to 105°C |
75 | µA | |||
VD Supply Current | 115 | µA | ||||
Total Supply Current | 190 | µA | ||||
VPOR | Power On Reset supply rail potential threshold | 1.3 | 1.9 | V | ||
DC ACCURACY | ||||||
N | Resolution | 16 | Bits | |||
INL | Integral Non-Linearity(6) | 0x2AAA < DACCODE < 0xD555 (4mA < ILOOP < 20 mA) -40 to 105°C |
–2.1 | 3.3 | µA | |
DNL | Differential Non-Linearity | See(7)
-40 to 105°C |
–0.2 | 0.2 | ||
TUE | Total Unadjusted Error | 0x2AAA < DACCODE < 0xD555 | –0.23% | 0.23% | FS | |
OE | Offset Error | See(3)
-40 to 105°C |
−9.16 | 9.16 | µA | |
Offset Error Temp. Coefficient | 138 | nA/°C | ||||
GE | Gain Error | See(4)
-40 to 105°C |
−0.22% | 0.22% | FS | |
Gain Error Temp. Coefficient | 5 | 29 | ppmFS/°C | |||
4 mA Loop Current Error | DACCODE = 0x2AAA -40 to 105°C |
−18 | 18 | µA | ||
20 mA Loop Current Error | DACCODE = 0xD555 -40 to 105°C |
−55 | 55 | |||
IERRL | LOW ERROR Current | ERR_LOW = default -40 to 105°C |
3361 | 3375 | 3391 | |
IERRH | HIGH ERROR Current | ERR_HIGH = default -40 to 105°C |
21702 | 21750 | 21817 | |
LTD | Long Term Drift — mean shift of 12 mA output current after 1000 hrs at 150°C | 90 | ppmFS | |||
LOOP CURRENT OUTPUT (OUT) | ||||||
Output Current | Minimum tested at DACCODE = 0x01C2(5)
-40 to 105°C |
0.18 | 24 | mA | ||
Output Impedance | 100 | MΩ | ||||
COMA to OUT voltage drop | IOUT = 24 mA | 960 | mV | |||
BASE OUTPUT | ||||||
BASE short circuit output current | BASE forced to COMA potential | 10 | mA | |||
DYNAMIC CHARACTERISTICS | ||||||
Output Noise Density | 1 kHz | 20 | nA/√Hz | |||
Integrated Output Noise | 1 Hz to 1 kHz band | 300 | nARMS | |||
SWIF I/O CHARACTERISTICS | ||||||
VIH | DIN | -40 to 105°C | 0.7* VD | V | ||
VIL | DIN | -40 to 105°C | 0.3*VD | |||
CDIN | DIN input capacitance | 10 | pF | |||
VOH | DBACK | I = 3 mA -40 to 105°C |
2216 | mV | ||
I = 5 mA -40 to 105°C |
1783 | |||||
VOL | DBACK | I = 3 mA -40 to 105°C |
547 | |||
I = 5 mA -40 to 105°C |
1260 | |||||
TD | DIN to DBACK delay | 8 | ns | |||
OPEN DRAIN OUTPUTS | ||||||
VOL | ACKB | I = 3 mA -40 to 105°C |
550 | mV | ||
I = 5 mA -40 to 105°C |
1370 | |||||
VOL | ERRB | I = 300 µA -40 to 105°C |
66 | mV | ||
I = 3 mA -40 to 105°C |
602 | |||||
IOZ | ACKB | Leakage current when output device is off -40 to 105°C |
1 | µA | ||
ERRB | Leakage current when output device is off -40 to 105°C |
1 |