SLAS693C March   2010  – March  2015 DAC3283

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Simplified Schematic
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics - DC Specifications
    6. 7.6 Electrical Characteristics - AC Specifications
    7. 7.7 Electrical Characteristics - Digital Specifications
    8. 7.8 Timing Requirements
    9. 7.9 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Definition Of Specifications
        1. 8.3.1.1  Adjacent Carrier Leakage Ratio (ACLR)
        2. 8.3.1.2  Analog and Digital Power Supply Rejection Ratio (APSSR, DPSSR)
        3. 8.3.1.3  Differential Nonlinearity (DNL)
        4. 8.3.1.4  Gain Drift
        5. 8.3.1.5  Gain Error
        6. 8.3.1.6  Integral Nonlinearity (INL)
        7. 8.3.1.7  Intermodulation Distortion (IMD3, IMD)
        8. 8.3.1.8  Offset Drift
        9. 8.3.1.9  Offset Error
        10. 8.3.1.10 Output Compliance Range
        11. 8.3.1.11 Reference Voltage Drift
        12. 8.3.1.12 Spurious Free Dynamic Range (SFDR)
        13. 8.3.1.13 Noise Spectral Density (NSD)
    4. 8.4 Device Functional Modes
      1. 8.4.1  Serial Interface
      2. 8.4.2  Data Interface
      3. 8.4.3  Input FIFO
      4. 8.4.4  FIFO Alarms
      5. 8.4.5  FIFO Modes of Operation
        1. 8.4.5.1 Dual Sync Souces Mode
        2. 8.4.5.2 Single Sync Source Mode
        3. 8.4.5.3 Bypass Mode
      6. 8.4.6  Multi-Device Operation
        1. 8.4.6.1 Multi-Device Synchronization: Dual Sync Sources Mode
        2. 8.4.6.2 Multi-Device Operation: Single Sync Source Mode
      7. 8.4.7  Data Pattern Checker
      8. 8.4.8  DATACLK Monitor
      9. 8.4.9  FIR Filters
      10. 8.4.10 Coarse Mixer
      11. 8.4.11 Quadrature Modulation Correction (QMC)
      12. 8.4.12 Digital Offset Control
      13. 8.4.13 Temperature Sensor
      14. 8.4.14 Sleep Modes
      15. 8.4.15 LVPECL Inputs
      16. 8.4.16 LVDS INPUTS
      17. 8.4.17 CMOS Digital Inputs
      18. 8.4.18 Reference Operation
      19. 8.4.19 DAC Transfer Function
      20. 8.4.20 Analog Current Outputs
      21. 8.4.21 Passive Interface to Analog Quadrature Modulators
    5. 8.5 Register Maps
      1. 8.5.1  CONFIG0 (address = 0x00) [reset = 0x70]
      2. 8.5.2  CONFIG1 (address = 0x01) [reset = 0x11]
      3. 8.5.3  CONFIG2 (address = 0x02) [reset = 0x00]
      4. 8.5.4  CONFIG3 (address = 0x03) [reset = 0x10]
      5. 8.5.5  CONFIG4 (address = 0x04) [reset = 0xFF]
      6. 8.5.6  CONFIG5 (address = 0x05) READ ONLY
      7. 8.5.7  CONFIG6 (address =0x06) [reset = 0x00]
      8. 8.5.8  CONFIG7 (address = 0x07) [reset = 0x00] (WRITE TO CLEAR)
      9. 8.5.9  CONFIG8 (address = 0x08) [reset = 0x00] (WRITE TO CLEAR)
      10. 8.5.10 CONFIG9 (address = 0x09) [reset = 0x7A]
      11. 8.5.11 CONFIG10 (address = 0x0A) [reset = 0xB6]
      12. 8.5.12 CONFIG11 (address = 0x0B) [reset = 0xEA]
      13. 8.5.13 CONFIG12 (address =0x0C) [reset = 0x45]
      14. 8.5.14 CONFIG13 (address =0x0D) [reset = 0x1A]
      15. 8.5.15 CONFIG14 Register Name (address = 0x0E) [reset = 0x16]
      16. 8.5.16 CONFIG15 Register Name (address = 0x0F) [reset = 0xAA]
      17. 8.5.17 CONFIG16 (address = 0x10) [reset = 0xV6]
      18. 8.5.18 CONFIG17 (address = 0x11) [reset = 0x24]
      19. 8.5.19 CONFIG18 (address = 0x12) [reset = 0x02]
      20. 8.5.20 CONFIG19 (address = 0x13) [reset = 0x00]
      21. 8.5.21 CONFIG20 (address = 0x14) [reset = 0x00] (CAUSES AUTOSYNC)
      22. 8.5.22 CONFIG21 (address = 0x15) [reset = 0x00]
      23. 8.5.23 CONFIG22 (address = 0x16) [reset = 0x00]
      24. 8.5.24 CONFIG23 (address = 0x17) [reset = 0x00]
      25. 8.5.25 CONFIG24 (address = 0x18) [reset = 0x83]
      26. 8.5.26 CONFIG25 (address = 0x19) [reset = 0x00]
      27. 8.5.27 CONFIG26 (address = 0x1a) [reset = 0x00]
      28. 8.5.28 CONFIG27 (address =0x1b) [reset = 0x00] (CAUSES AUTOSYNC)
      29. 8.5.29 CONFIG28 (address = 0x1C) [reset = 0x00]
      30. 8.5.30 CONFIG29 (address = 0x1D) [reset = 0x00]
      31. 8.5.31 CONFIG30 (address = 0x1E) [reset = 0x24]
      32. 8.5.32 VERSION31 (address = 0x1F) [reset = 0x12] (PARTIAL READ ONLY)
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Direct Conversion Radio
      3. 9.2.3 Application Performance Plots
  10. 10Power Supply Recommendations
    1. 10.1 Power-up Sequence
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Dual, 16-Bit, 800 MSPS DACs
  • 8-Bit Input LVDS Data Bus
    • Byte-Wide Interleaved Data Load
    • 8 Sample Input FIFO
    • Optional Data Pattern Checker
  • Multi-DAC Synchronization
  • Selectable 2x-4x Interpolation Filters
    • Stop-Band Attenuation > 85 dB
  • Fs/2 and ± Fs/4 Coarse Mixer
  • Digital Quadrature Modulator Correction
    • Gain, Phase and Offset Correction
  • Temperature Sensor
  • 3- or 4-Wire Serial Control Interface
  • On-Chip 1.2-V Reference
  • Differential Scalable Output: 2 to 20 mA
  • Single-Carrier TM1 WCDMA ACLR: 82 dBc at fOUT = 122.88 MHz
  • Low Power: 1.3 W at 800 MSPS
  • Space Saving Package: 48-pin 7×7mm QFN

2 Applications

  • Cellular Base Stations
  • Diversity Transmit
  • Wideband Communications
  • Digital Synthesis

3 Description

The DAC3283 is a dual-channel 16-bit 800 MSPS digital-to-analog converter (DAC) with an 8-bit LVDS input data bus with on-chip termination, optional 2x-4x interpolation filters, digital IQ compensation and internal voltage reference. The DAC3283 offers superior linearity, noise and crosstalk performance.

Input data can be interpolated by 2x or 4x through on-chip interpolating FIR filters with over 85 dB of stop-band attenuation. Multiple DAC3283 devices can be fully synchronized.

The DAC3283 allows either a complex or real output. An optional coarse mixer in complex mode provides frequency upconversion and the dual DAC output produces a complex Hilbert Transform pair. The digital IQ compensation feature allows optimization of phase, gain and offset to maximize sideband rejection and minimize LO feed-through of an external quadrature modulator performing the final single sideband RF up-conversion.

The DAC3283 is characterized for operation over the entire industrial temperature range of –40°C to 85°C and is available in a 48-pin 7×7mm QFN package.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
DAC3283 VQFN (48) 7.00 mm × 7.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

4 Simplified Schematic

DAC3283 fp_schem.gif