Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DRV5015-Q1 Automotive Low-Voltage, High-Sensitivity, Digital-Latch Hall Effect Sensor
1 Features
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 0: –40°C to 150°C ambient operating temperature range
- Device HBM ESD classification Level H3A
- Device CDM ESD classification Level C6
- Digital-latch hall effect sensor
- High magnetic sensitivity:
- DRV5015A1-Q1: ±0.7 mT (typical)
- DRV5015A2-Q1: ±1.8 mT (typical)
- DRV5015A3-Q1: ±1.8 mT (inverted, typical)
- Integrated hysteresis
- Fast 30-kHz sensing bandwidth
- 2.5-V to 5.5-V operating VCC range
- Open-drain output capable of 20-mA output current