Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DRV5021 Low-Voltage, Unipolar, Digital-Switch Hall Effect Sensor
1 Features
- Digital Unipolar-Switch Hall Sensor
- 2.5-V to 5.5-V Operating VCC Range
- Magnetic Sensitivity Options (BOP, BRP):
- DRV5021A1: 2.9 mT, 1.8 mT
- DRV5021A2: 9.2 mT, 7.0 mT
- DRV5021A3: 17.9 mT, 14.1 mT
- Fast 30-kHz Sensing Bandwidth
- Open-Drain Output Capable of 20 mA
- Optimized Low-Voltage Architecture
- Integrated Hysteresis to Enhance Noise Immunity
- Operating Temperature Range: –40°C to +125°C
- Standard Industry Package: