Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
ESD122 2-Channel ESD Protection Diode for USB Type-C and HDMI 2.0
1 Features
- IEC 61000-4-2 Level 4 ESD Protection
- ±17-kV Contact Discharge
- ±17-kV Air Gap Discharge
- Withstands over 10,000 ESD strikes per IEC 61000-4-2 Level 4 (Contact) without any performance degradation
- IEC 61000-4-4 EFT Protection
- IEC 61000-4-5 Surge Protection
- Low IO Capacitance
- 0.1 pF (Typical) between IOs
- 0.2 pF (Typical) IO to GND
- DC Breakdown Voltage: 5.1 V (Minimum)
- Ultra Low Leakage Current: 10 nA (Maximum)
- Low ESD Clamping Voltage: 8.4 V at 5-A TLP
- Supports High Speed Interfaces that exceed 10 Gbps
- Industrial Temperature Range: –40°C to +125°C
- Type C Friendly Two Channel Flow-Through Routing Package
- Pin-out to suit symmetric differential high-speed signal routing
- Two Different Package Options
- 0402 Package, 0.6 mm × 1 mm, 0.34-mm Pitch
- 0502 Package, 0.6 mm × 1.32 mm, 0.5-mm Pitch