Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
ESD751 and ESD761 24-V 1-Channel ESD Protection Diodes
1 Features
- IEC 61000-4-2 level 4 ESD protection:
- ±22-kV or ±15-kV contact discharge
- ±22-kV or ±15-kV air-gap discharge
- Robust surge protection:
- IEC 61000-4-5 (8/20 µs): 2.8 A or 1.8 A
- 24-V working voltage
- Bidirectional ESD protection
- Low clamping voltage protects downstream components
- Temperature range: –55°C to +150°C
- I/O capacitance = 1.6 pF or 1.1 pF (typical)
- Offered in a standard leaded package and 0402 footprint package: SOD-523 (DYA) and X1SON (DPY)
- Leaded packages used for automatic optical inspection (AOI)