Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
HDC2010 Low-Power Humidity and Temperature Digital Sensors
1 Features
- Relative humidity range: 0% to 100%
- Humidity accuracy: ±2%
- Sleep current: 50 nA
- Average supply current (1 measurement per second)
- RH only (11 bit): 300 nA
- RH (11 bit) + temperature (11 bit): 550 nA
- Temperature range:
- Operating: –40°C to 85°C
- Functional: –40°C to 125°C
- Temperature accuracy: ±0.2°C typical
- Supply voltage: 1.62 V to 3.6 V
- Programmable sampling rate (5 Hz, 2 Hz, 1 Hz, 0.2 Hz, 0.1 Hz, 1/60 Hz, 1/120 Hz) or trigger on demand
- I2C interface