Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
INA12x Precision, Low-Power Instrumentation Amplifiers
1 Features
- Low offset voltage: 50 μV,
maximum
- Low drift: 0.5 μV/°C,
maximum
- Low input bias current: 5 nA,
maximum
- Low noise: 8 nV/√Hz, 0.2 μVpp
- High CMR: 120 dB, minimum
- Bandwidth: 1.3 MHz (G = 1)
- Inputs protected to ±40 V
- Wide supply range: ±2.25 V to ±18
V
- Low quiescent current: 700
μA
- Packages: 8-pin plastic DIP,
SO-8