Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
INA19xA-Q1 Current Shunt Monitors –16-V to 80-V Common-Mode Range
1 Features
- Qualified for Automotive
Applications
- Functional Safety-Capable
- Wide Common-Mode Voltage:
–16 V to 80 V
- Low Error: 3% Overtemperature
(Maximum)
- Bandwidth: Up to 500 kHz
- Three Transfer Functions
Available: 20 V/V, 50 V/V, and 100 V/V
- Complete Current-Sense
Solution