Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
INA20x –16-V to 80-V, 500-kHz Current Sense Amplifier With Dual Comparators
1 Features
- Complete current sense solution
- Three gain options available:
- INA203 = 20 V/V
- INA204 = 50 V/V
- INA205 = 100 V/V
- Dual comparators:
- Comparator 1 with
latch
- Comparator 2 with
optional delay
- Common-mode range: –16 V to 80 V
- High accuracy: 3.5% (maximum) over
temperature
- Bandwidth: 500 kHz
- Quiescent current: 1.8 mA
- Packages: SO-14, TSSOP-14, VSSOP-10