The INA310x is an ultra-precise current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –4 V to 110 V, independent of supply voltage with an integrated comparator. The high precision current measurement accuracy is achieved through a combination of low offset voltage (20 µV, maximum), small gain error (0.15%, maximum) and a high DC CMRR (160 dB, typical). The INA310x has a high signal bandwidth of 1.3 MHz designed for high voltage DC current measurements and high-speed applications like fast overcurrent protection.
The INA310x incorporates an open-drain comparator and internal reference that provides a 0.6 V threshold. An external resistive divider sets the current trip point. The comparator includes a latching capability that can be made transparent by grounding (or leaving open) the RESET pin.
The INA310x operates from a single 2.7 V to 20 V supply and draws 1.6 mA of supply current. The INA310x is available in five gain options: 20 V/V, 50 V/V, 100 V/V, 200 V/V, and 500 V/V. These gain options address a wide dynamic range of current-sensing applications.
The INA310x is specified over an operating temperature range of −40°C to +125°C and is offered in a space-saving 8-pin VSSOP package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
INA310A | VSSOP (8) | 3.00 mm × 3.00 mm |
INA310B |
DATE | REVISION | NOTES |
---|---|---|
March 2023 | * | Initial release |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO | ||
VS | 1 | Power | Power supply, 2.7 V to 20 V |
OUT | 2 | Output | Output voltage |
CMPIN | 3 | Input | Comparator input |
GND | 4 | Ground | Ground |
RESET | 5 | Input | Comparator reset pin, active low (Low: Transparent Mode, High: Latch Mode) |
CMPOUT | 6 | Output | Comparator output (latch high when RESET = High) |
IN– | 7 | Input | Shunt resistor negative sense input. For high-side applications, connect to load side of sense resistor. For low-side applications, connect to ground side of sense resistor. |
IN+ | 8 | Input | Shunt resistor positive sense input. For high-side applications, connect to bus-voltage side of sense resistor. For low-side applications, connect to load side of sense resistor. |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VS | Supply voltage | –0.3 | 22 | V | |
VIN+, VIN– | Analog inputs | Differential (VIN+) – (VIN–)(2) | –12 | 12 | V |
VIN+, VIN–, with respect to GND(2) | –20 | 120 | |||
VOUT | Analog output | GND – 0.3 | (VS) + 0.3 | V | |
Comparator reset pin | GND – 0.3 | (VS) + 0.3 | V | ||
Comparator analog input | GND – 0.3 | MIN of 5.5 or VS | V | ||
Comparator Output | GND – 0.3 | 22 | V | ||
Input current into any pin | 5 | mA | |||
TA | Operating temperature | –55 | 150 | °C | |
TJ | Junction temperature | –65 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/ JEDEC JS-001, all pins(1) | ±2000 | V |
Charged device model (CDM), per ANSI/ESDA/JEDEC JS-002, all pins(2) | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCM | Common-mode input range | –4 | 48 | 110 | V |
VS | Operating supply voltage | 2.7 | 5 | 20 | V |
VSENSE | Differential sense input range | 0 | VS / G | V | |
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | INA310x | UNIT | |
---|---|---|---|
DGK (VSSOP) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 172.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 63.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 93.8 | °C/W |
ΨJT | Junction-to-top characterization parameter | 9.8 | °C/W |
ΨJB | Junction-to-board characterization parameter | 92.2 | °C/W |
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT | |||||||
VCM | Common-mode input range | TA = –40°C to +125°C | –4 | 110 | V | ||
CMRR | Common-mode rejection ratio | INA310Ax, VIN+ = –4 V to 110 V, TA = –40°C to +125°C | 140 | 160 | dB | ||
INA310Ax, f = 50 kHz | 85 | ||||||
INA310Bx, VIN+ = –4 V to 110 V, TA = –40°C to +125°C | 120 | 140 | |||||
INA310Bx, f = 50 kHz | 65 | ||||||
VOS | Offset voltage, RTI(1) | INA310A1 | ±30 | ±150 | µV | ||
INA310B1 | ±100 | ±500 | |||||
INA310A2 | ±15 | ±80 | |||||
INA310B2 | ±55 | ±300 | |||||
INA310A3 | ±10 | ±50 | |||||
INA310B3 | ±30 | ±250 | |||||
INA310A4 | ±5 | ±30 | |||||
INA310B4 | ±30 | ±200 | |||||
INA310A5 | ±2 | ±20 | |||||
INA310B5 | ±15 | ±150 | |||||
dVOS/dT | Offset drift, RTI | TA = –40°C to +125°C, INA310A1, INA310A2, INA310A3 | ±0.05 | ±0.5 | µV/°C | ||
TA = –40°C to +125°C, INA310A4, INA310A5 | ±0.025 | ±0.25 | |||||
TA = –40°C to +125°C, INA310Bx | ±0.1 | ±1 | |||||
PSRR | Power-supply rejection ratio, RTI | INA310A1, 2.7 V ≤ VS ≤ 20 V, TA = –40°C to +125°C | ±1 | ±8 | µV/V | ||
INA310A2, INA310A3, 2.7 V ≤ VS ≤ 20 V, TA = –40°C to +125°C |
±0.3 | ±3 | |||||
INA310A4, INA310A5, 2.7 V ≤ VS ≤ 20 V, TA = –40°C to +125°C |
±0.1 | ±1 | |||||
INA310Bx 2.7 V ≤ VS ≤ 20 V, TA = –40°C to +125°C | ±1.5 | ±10 | |||||
IB | Input bias current | IB+, IB-, VSENSE = 0 mV | 10 | 20 | 30 | µA | |
OUTPUT | |||||||
G | Gain | INA310A1, INA310B1 | 20 | V/V | |||
INA310A2, INA310B2 | 50 | ||||||
INA310A3, INA310B3 | 100 | ||||||
INA310A4, INA310B4 | 200 | ||||||
INA310A5, INA310B5 | 500 | ||||||
GERR | Gain error | INA310Ax, GND + 50 mV ≤ VOUT ≤ VS – 200 mV | ±0.02% | ±0.15% | |||
INA310Bx, GND + 50 mV ≤ VOUT ≤ VS – 200 mV | ±0.07% | ±0.5% | |||||
INA310Ax, TA = –40°C to +125°C | 1 | 10 | ppm/°C | ||||
INA310Bx, TA = –40°C to +125°C | 2 | 20 | |||||
NLERR | Nonlinearity error | GND + 50 mV ≤ VOUT ≤ VS – 200 mV | ±0.01 | % | |||
Maximum capacitive load | No sustained oscillation, no isolation resistor | 500 | pF | ||||
VOLTAGE OUTPUT | |||||||
VSP | Swing to VS (Power-supply rail) | RLOAD = 10 kΩ to GND, TA = –40°C to +125°C | (VS) – 70 | (VS) – 150 | mV | ||
VSN | Swing to GND | RLOAD = 10 kΩ to GND, TA = –40°C to +125°C, VSENSE = 0 mV |
(VGND) + 5 | (VGND) + 20 | mV | ||
FREQUENCY RESPONSE | |||||||
BW | Bandwidth | INA310A1, INA310B1, CLOAD = 5 pF, VSENSE = 200mV | 1300 | kHz | |||
INA310A2, INA310B2, CLOAD = 5 pF, VSENSE = 80mV | 1300 | ||||||
INA310A3, INA310B3, CLOAD = 5 pF, VSENSE = 40mV | 1000 | ||||||
INA310A4, INA310B4, CLOAD = 5 pF, VSENSE = 20mV | 900 | ||||||
INA310A5, INA310B5, CLOAD = 5 pF, VSENSE = 8mV | 900 | ||||||
SR | Slew rate | Rising edge | 2.5 | V/µs | |||
tS | Settling time | VOUT = 4 V ± 0.1 V step, Output settles to 0.5% | 10 | µs | |||
VOUT = 4 V ± 0.1 V step, Output settles to 1% | 5 | µs | |||||
VOUT = 4 V ± 0.1 V step, Output settles to 5% | 1 | µs | |||||
NOISE | |||||||
Ven | Voltage noise density | 50 | nV/√Hz | ||||
COMPARATOR | |||||||
VTHRESHOLD | Alert threshold | TA = 25°C | 585 | 600 | 615 | mV | |
TA = –40°C to +125°C | 580 | 620 | mV | ||||
Hysteresis | TA = 25°C | 8 | mV | ||||
tP | Small-signal propagation delay | Comparator input overdrive = 20 mV | 1 | µs | |||
Slew-rate-limited propagation delay | VOUT step = 0.5 V to 4.5 V, VLIMIT (3) = 4 V | 1.6 | µs | ||||
IBCMPIN | Input bias current, CMPin PIN | TA = 25°C, VCMPIN = 0.4 V to 1.2 V | -20 | 1 | 20 | nA | |
TA = –40°C to +125°C, VCMPIN = 0.4 V to 1.2 V | 250 | nA | |||||
ILKG | High-level leakage current | VCMPout = VS | 1 | µA | |||
VOL | Low-level output voltage | IOL = 2.35 mA | 300 | mV | |||
TA = –40°C to +125°C, IOL = 2.35 mA | 350 | mV | |||||
VIH | RESET High-level input voltage threshold (2) | TA = –40°C to +125°C | 1.2 |
V | |||
VIL | RESET Low-level input voltage threshold (2) | TA = –40°C to +125°C | 0.4 | V | |||
Minimum RESET pulse width | TA = –40°C to +125°C | 100 | 200 | ns | |||
RESET propagation delay | 250 | ns | |||||
POWER SUPPLY | |||||||
VS | Supply voltage range | TA = –40°C to +125°C | 2.7 | 20 | V | ||
IQ | Quiescent current | 1.6 | 2 | mA | |||
TA = –40°C to +125°C | 2.25 | mA |
at TA = 25°C, VS = 5 V, VSENSE = VIN+ – VIN– = 0.5 V / Gain, VCM = VIN– = 48 V, and RPULLUP= 5.1 kΩ (unless otherwise noted).
VSENSE = 0 V |
VS = 5 V |
VS = 2.7 V |
VS = 20 V |