Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
INA333-Q1 Automotive, Zerø-Drift, micro-Power Instrumentation Amplifier
1 Features
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1:
–40°C ≤ TA ≤ +125°C
- Functional Safety-Capable
- Low offset voltage: 25 μV (maximum), G ≥ 100
- Low drift: 0.1 μV/°C, G ≥ 100
- Low noise: 50 nV/√Hz, G ≥
100
- High CMRR: 96 dB (minimum), G ≥ 10
- Low input bias current: 280 pA (maximum)
- Supply range: 1.8 V to 5.5 V
- Input voltage: (V–) + 0.1 V to (V+) – 0.1 V
- Output range: (V–) + 0.05 V to (V+) – 0.05 V
- Low quiescent current: 50 μA
- Operating temperature: –40°C to +125°C
- RFI filtered inputs
- Package: 8-pin VSSOP