Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
INA700 40 V, 16-Bit, I2C Output Digital Power Monitor in WCSP with 2 mΩ EZShunt Technology
1 Features
- Low loss integrated shunt
resistor
- Internal resistance: 2 mΩ
at TA = 25°C
- Current rating: ±15 A at
TA = 25°C
- High-resolution, 16-bit
delta-sigma ADC
- Wide common-mode range:
–0.3 V to +40 V
- Reports current, bus
voltage, power, internal temperature, energy, and charge
- Programmable conversion
time and averaging
- Current monitoring accuracy:
- Total Measurement Error:
±0.5% at 5 A
- Offset current: ±1.5 mA
(maximum)
- Gain error: ±0.5%
(maximum at 5 A)
- Gain error drift: ±50
ppm/°C (maximum)
- Power monitoring accuracy:
- Energy and Charge accuracy:
- Internal monitoring and fault
detection
- Precision oscillator: ±0.5%
(maximum)
- 2.94-MHz High-Speed
I2C interface with 4 pin-selectable addresses
- Operates from a 2.7-V to 5.5-V
supply
- Operational current: 640
µA (typical)
- Shutdown current: 5 µA
(maximum)