Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
INA848 Ultra-Low-Noise (1.5 nV/√Hz), High-Bandwidth Instrumentation Amplifier With Fixed Gain of 2000
1 Features
- Fixed gain of 2000 V/V
- Access to internal nodes for filtering
- Ultra-low noise: 1.5 nV/√Hz
input voltage noise (maximum)
- Precision super-beta input
performance:
- Low offset voltage: 35 µV
(maximum)
- Low offset voltage drift:
0.45 μV/°C (maximum)
- Low input bias current:
25 nA (typical)
- Low gain drift: 5 ppm/°C
(maximum)
- Bandwidth: 2.8 MHz
- Slew rate: 45 V/µs
- Common-mode rejection: 132 dB (minimum)
- Supply range:
- Single supply: 8 V to 36
V
- Dual supply: ±4 V to ±18
V
- Specified temperature range:
–40°C to +125°C - Package: 8-pin SOIC