Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
ISO7041-Q1 Automotive, Ultra-Low Power Four-Channel Digital Isolator
1 Features
- AEC-Q100 qualified with the following results:
- Device temperature Grade 1: –40°C to +125°C ambient operating
temperature range
- Functional Safety-Capable
- Documentation available to aid functional safety system design: ISO7041-Q1
- Meets VDA320 isolation requirements
- Ultra-low power consumption
- 3.5 μA per channel
quiescent current (3.3 V)
- 15 μA per channel at 100
kbps (3.3 V)
- 116 μA per channel at 1
Mbps (3.3 V)
- Robust isolation barrier
- >100-year projected lifetime
- 3000 VRMS isolation rating
- ±100 kV/μs typical CMTI
- Wide supply range: 3.0 V to 5.5 V
- Wide temperature range: –40°C to +125°C
- Small 16-QSOP package (16-DBQ)
- Signaling rate: Up to 4 Mbps
- Default output High (ISO7041-Q1) and
Low (ISO7041F-Q1) options
- Robust electromagnetic compatibility (EMC)
- System-level ESD, EFT, and surge immunity
- ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
- Very low emissions
- Safety-related certifications (planned):
- DIN V VDE 0884-11:2017-01
- UL 1577 Component Recognition Program
- IEC 60950-1, IEC 62368-1, IEC 61010-1, IEC60601-1
and GB 4943.1-2011 certifications