Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
ISO7231C-Q1 High Speed, Triple
Digital Isolators
1 Features
- Qualified for automotive applications
- 25Mbps signaling rate options
- Low channel-to-channel
output skew
- Low pulse-width
distortion (PWD)
- Low jitter content; 1ns
typical at 25Mbps
- Typical 25-year life at rated working voltage
(see Isolation
Lifetime Projection) - 4kV ESD protection
- Operate with 3.3V or 5V supplies
- –40°C to 125°C operating range
- Safety-Related Certifications
- DIN EN IEC 60747-17 (VDE 0884-17)
- UL 1577 component recognition program
- IEC 61010-1, IEC 62368-1 certifications