Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
IWR6243 Single-Chip 57- to 64-GHz FMCW Transceiver
1 Features
- FMCW transceiver
- Integrated PLL, transmitter, receiver, baseband,
and ADC
- 57- to 64-GHz coverage with 7 GHz available
bandwidth
- Four receive channels
- Three transmit channels
- Supports 6-bit phase shifter for TX Beam
forming
- Ultra-accurate chirp engine based on Fractional-N
PLL
- TX power: 12 dBm
- RX noise figure: 10 dB
- Phase noise at 1 MHz:
- Built-in
calibration and self-test
- Self-calibrating system across
process and temperature
- Host interface
- Control interface with external processor over
SPI or I2C interface
- Data interface with external processor over MIPI
D-PHY, CSI2 v1.1 and LVDS (only for debug)
- Interrupts for Fault Reporting
- Functional Safety-Compliant
- Developed for functional safety
applications
- Documentation available to aid IEC 61508
functional safety system design up
to SIL 3
- Hardware integrity up to SIL-2
- Safety-related certification
- IEC 61508 certified SIL-2 by TUV SUD
- IWR6243 Advanced features
- Embedded self-monitoring with limited
Host processor involvement
- Complex baseband architecture
- Option of cascading multiple devices to increase channel count
- Embedded interference detection
capability
- Power management
- Built-in LDO Network for enhanced PSRR
- I/Os support dual voltage 3.3 V/1.8 V
- Clock source
- Supports externally driven clock (square/sine) at
40 MHz
- Supports 40 MHz crystal connection with load
capacitors
- Easy hardware
design
- 0.65-mm pitch, 161-pin 10.4 mm × 10.4 mm flip
chip BGA package for easy assembly and low-cost
PCB design
- Small solution size
- Operating Condtions :
- Junction temp
range: –40°C to 105°C
Figure 1-1 Radar Sensor
for Industrial Applications