The TPS62095 device is a high frequency synchronous step down converter optimized for small solution size, high efficiency and suitable for battery powered applications. To maximize efficiency, the converter operates in PWM mode with a nominal switching frequency of 1.4MHz and automatically enters Power Save Mode operation at light load currents. When used in distributed power supplies and point of load regulation, the device allows voltage tracking to other voltage rails and tolerates output capacitors up to 150µF and beyond. Using the DCS-Control™ topology, the device achieves excellent load transient performance and accurate output voltage regulation.
The output voltage startup ramp is controlled by the soft startup pin, which allows operation as either a standalone power supply or in tracking configurations. Power sequencing is also possible by configuring the EN and PG pins. In Power Save Mode, the device operates with typically 20µA quiescent current. Power Save Mode is entered automatically and seamlessly maintaining high efficiency over the entire load current range.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS62095 | VQFN (16) | 3.00 mm × 3.00 mm |
Changes from * Revision (April 2014) to A Revision
PIN | DESCRIPTION | |
---|---|---|
NAME | NO. | |
SW | 1, 2 | Switch pin of the power stage. |
DEF | 3 | This pin is used for internal logic and needs to be pulled high. This pin must be connected to the AVIN pin. |
PG | 4 | Power good open drain output. A pull up resistor can not be connected to any voltage higher than the input voltage. |
FB | 5 | Feedback pin, for regulating the output voltage. |
AGND | 6 | Analog ground. |
CP | 7 | Internal charge pump's flying capacitor. Connect a 10nF capacitor between CP and CN. |
CN | 8 | Internal charge pump's flying capacitor. Connect a 10nF capacitor between CP and CN. |
SS | 9 | Soft-start control pin. A capacitor is connected to this pin and sets the soft startup time. Leaving this pin floating sets the minimum start-up time. |
AVIN | 10 | Analog supply input voltage pin. |
PVIN | 11,12 | Power supply input voltage pin. |
EN | 13 | Enable pin. This pin has an active pull down resistor of typically 400kΩ. |
PGND | 14,15 | Power ground. |
VOS | 16 | Output voltage sense pin. This pin must be directly connected to the output voltage. |
Thermal Pad | The exposed thermal pad must be connected to AGND. |