SLPS553 October 2015 CSD19532KTT
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This 100 V, 4.6 mΩ, D2PAK (TO-263) NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
SPACE
.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 100 | V | |
Qg | Gate Charge Total (10 V) | 44 | nC | |
Qgd | Gate Charge Gate to Drain | 5.6 | nC | |
RDS(on) | Drain-to-Source On Resistance | VGS = 6 V | 5.3 | mΩ |
VGS = 10 V | 4.6 | mΩ | ||
VGS(th) | Threshold Voltage | 2.6 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD19532KTT | 500 | 13-Inch Reel | D2PAK Plastic Package | Tape & Reel |
CSD19532KTTT | 50 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 100 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package limited) | 200 | A |
Continuous Drain Current (Silicon limited), TC = 25°C | 136 | ||
Continuous Drain Current (Silicon limited), TC = 100°C | 98 | ||
IDM | Pulsed Drain Current (1) | 400 | A |
PD | Power Dissipation | 250 | W |
TJ, Tstg | Operating Junction and Storage Temperature Range |
–55 to 175 | °C |
EAS | Avalanche Energy, single pulse ID = 72 A, L = 0.1 mH, RG = 25 Ω |
259 | mJ |
Text added for spacing
RDS(on) vs VGS![]() |
Gate Charge![]() |