JAJSD57F February 2006 – September 2016 DIX4192
PRODUCTION DATA.
DIX4192デバイスは、高度に統合されたCMOSデバイスで、プロフェッショナルおよび放送用のデジタル・オーディオ・システム向けに設計されています。DIX4192は、デジタル・オーディオ・インターフェイス・レシーバ(DIR)およびトランスミッタ(DIT)、2つのオーディオ・シリアル・ポート、および機能ブロックのデータとクロックを相互接続する柔軟な分配ロジックを組み合わせています。
DIRおよびDITは、AES3、S/PDIF、IEC 60958、EIAJ CP-1201のインターフェイス規格と互換です。オーディオ・シリアル・ポートとDITは、最大216kHzのサンプリング・レートで動作可能です。DIRのロック範囲には、20kHz~216kHzのサンプリング・レートが含まれます。
型番 | パッケージ | 本体サイズ(typ) |
---|---|---|
DIX4192 | TQFP (48) | 7.00mm×7.00mm |
Changes from E Revision (April 2016) to F Revision
Changes from D Revision (January 2016) to E Revision
Changes from C Revision (June 2006) to D Revision