デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The ISO7820 is a high-performance, dual-channel digital isolator with 8000 VPK isolation voltage. This device has reinforced isolation certifications according to VDE, CSA, CQC, and TUV. The isolator provides high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/O’s. Each isolation channel has a logic input and output buffer separated by silicon dioxide (SiO2) insulation barrier. ISO7820 has two forward channels and no reverse-direction channel. If the input power or signal is lost, default output is 'high' for the ISO7820 and 'low' for the ISO7820F device. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of ISO7820 has been significantly enhanced to ease system-level ESD, EFT, Surge and Emissions compliance. ISO7820 is available in 16-pin SOIC wide-body (DW) and extra-wide body (DWW) packages. The DWW package option comes with enable pins which can be used to put the respective outputs in high impedance for multi-master driving applications and to reduce power consumption.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ISO7820, ISO7820F |
SOIC, DW (16) | 10.30 mm x 7.50 mm |
Extra wide SOIC, DWW (16) | 10.30 mm × 14.0 mm |
spacer
Changes from * Revision (July 2015) to A Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | NO. | ||
DW | DWW | |||
GND1 | 1, 7 | 2, 8 | – | Ground connection for VCC1 |
GND2 | 9, 16 | 9, 15 | – | Ground connection for VCC2 |
INA | 4 | 5 | I | Input, channel A |
INB | 5 | 6 | I | Input, channel B |
NC | 2, 6, 8, 10 ,11, 15 | 4, 7, 10 | – | Not connected |
OUTA | 13 | 12 | O | Output, channel A |
OUTB | 12 | 11 | O | Output, channel B |
VCC1 | 3 | 1 | – | Power supply, VCC1 |
VCC2 | 14 | 16 | – | Power supply, VCC2 |
EN2 | – | 13 | I | Output enable 2. Output pins on side 2 are enabled when EN2 is high or open and in high-impedance state when EN2 is low. |