SBAU407 april   2023

 

  1.   Abstract
  2.   Trademarks
  3. 1Overview
    1. 1.1 ADS8354EVM-PDK Features
    2. 1.2 ADS8354EVM Features
    3. 1.3 Related Documentation From Texas Instruments
  4. 2Analog Interface
    1. 2.1 Connectors for Analog Inputs
    2. 2.2 ADC Input Signal Driver
      1. 2.2.1 Input Signal Path
  5. 3Digital Interfaces
    1. 3.1 SPI for the ADC Digital I/O
  6. 4Power Supplies
    1. 4.1 ADC Input Driver Configuration
    2. 4.2 ADC Voltage Reference Configuration
  7. 5ADS8354EVM-PDK Initial Setup
    1. 5.1 Default Jumper Settings
    2. 5.2 EVM Graphical User Interface Software Installation
  8. 6ADS8354EVM-PDK Operation
    1. 6.1 EVM GUI Global Settings for ADC Control
    2. 6.2 Time Domain Display Tool
    3. 6.3 Spectral Analysis Tool
    4. 6.4 Histogram Analysis Tool
  9. 7Bill of Materials, Printed-Circuit Board Layout, and Schematics
    1. 7.1 Bill of Materials
    2. 7.2 PCB Layout
    3. 7.3 Schematics

Abstract

This user's guide describes the characteristics, operation, and use of the ADS8354 evaluation module (EVM) performance demonstration kit (PDK). This kit is an evaluation platform for the ADS8354 device, which is a 16-bit, dual-channel, simultaneous-sampling, 700-kSPS, differential analog input, successive approximation register (SAR) analog-to-digital converter (ADC) that features an easy-to-use serial programming interface (SPI). The ADS8354EVM-PDK eases evaluation with hardware, software, and computer connectivity through the universal serial bus (USB) interface. This user's guide includes complete circuit descriptions, schematic diagrams, and a bill of materials (BOM). Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the ADS8354EVM-PDK.

GUID-20230223-SS0I-BBXT-VZ6W-LWXQSS0FKCQZ-low.svg