SLUUAY7B May 2014 – August 2021
The PWR-634EVM is designed as a single output DC-DC converter that demonstrates either the TPS544C20 or the TPS544B20 in a typical low-voltage application while providing a number of test points to evaluate the performance. It uses a nominal 12-V input bus to produce a regulated 1.0-V output at up to either 30-A or 20-A of load current, depending on the device installed.