SLVUCF5A March   2022  – August 2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Cautions and Warnings
  4. 2Introduction
  5. 3Quick Start Guide
  6. 4Hardware and Software Overview
    1. 4.1 Hardware Connections Overview – DRV8329AEVM + LAUNCHXL-F280049C
    2. 4.2 Connection Details
    3. 4.3 LED Lights
    4. 4.4 DRV8329AEVM Configurability
      1. 4.4.1 DRV8329A/B Compatibility
    5. 4.5 Interfacing DRV8329AEVM and LAUNCHXL-F280049C LaunchPad
  7. 5Hardware Setup
  8. 6Firmware and GUI Application
    1. 6.1 Connecting to the DRV8329AEVM-GUI
    2. 6.2 DRV8329x EVM GUI Quick Start Guide
    3. 6.3 Using the DRV8329x EVM GUI
  9. 7Schematics
    1. 7.1 DRV8329A/B
    2. 7.2 Status LEDs
    3. 7.3 LaunchPad Connectors and Connections
    4. 7.4 Power Stage and MOSFETs
    5. 7.5 Main Supply Input
    6. 7.6 Hall Sensor and Hall Power selection
    7. 7.7 Connectors, Selectors, and Analog Control Interface
    8. 7.8 Dead Time and CSA Gain Selection
    9. 7.9 Voltage Sense and Protection
  10. 8Revision History

Abstract

This document is provided with the DRV8329 customer evaluation module (EVM) as a supplement to the DRV8329 data sheet (DRV8329 4.5-V to 60-V 1000/2000mA 3-phase gate driver). This User's Guide details the implementation of the EVM and shows how to set up and power the board.

Note: The DRV8329AEVM comes automatically populated with and configured for the DRV8329A. It is also compatible for the DRV8329B variants (see Section 4.4.1), but the user will need to replace the DRV8329A with the DRV8329B for compatibility.