SLVUCJ0 December 2022
This user's guide describes the setup and use of the TPS929160EVM evaluation module (EVM). This EVM helps the user evaluate the features of the Texas Instruments TPS929160-Q1, which is an automotive 16-channel LED driver with FlexWire interface, to address increasing needs of individual control of each LED string. This document includes hardware setup instructions, software instructions, a schematic diagram, a bill of materials and printed-circuit board layout drawings.
![]() | WARNING: Hot surface! Contact may cause burns. Do not touch! Some components may reach high temperatures >55°C when the board is powered on. The user must not touch the board at any point during operation or immediately after operating, as high temperatures may be present. |